Complementary, 15V, 4.5A, DFN3020-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + PNP |
VCEO, VCES (V) | 15,12 |
IC (A) | 4.5, 4 |
ICM (A) | 15, 12 |
PD (W) | 1.7 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.2, 0.1 |
hFE(Min 2) | 150, 180 |
hFE (@ IC2) (A) | 5, 2.5 |
VCE(sat) Max (mV) | 100, 140 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 200, 300 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/50 |
fT (MHz) | 80, 100 |
RCE(sat) (mΩ) | 45, 60 |