Complementary, 15V, 1.5A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new combination device comprises a complementary NPN and PNP low saturation transistor housed in the SOT23-6 package. Users benefit from very efficient performance combining a high current operation, exceptionally low VCE(SAT) and high HFE resulting in extremely low on state losses. This dual transistor is ideal for use in a variety of efficient driving functions including motors, lamps, relays and solenoids and will also benefit circuits requiring high output current switching.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN + PNP |
VCEO, VCES (V) | 15, 12 |
IC (A) | 1.5, 1.25 |
ICM (A) | 5, 3 |
PD (W) | 1.1 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 75 |
hFE (@ IC2) (A) | 3, 2 |
VCE(sat) Max (mV) | 20. 40 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 200, 215 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/10, 1/50 |
fT (MHz) | 180, 220 |
RCE(sat) (mΩ) | 135, 150 |