NPN, 120V, 1A, SOT23F
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This high performance NPN Darlington transistor is housed in the small outline SOT23 flat package for applications where space is at a premium.
Category | Darlington Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 120 |
IC (A) | 1 |
ICM (A) | 4 |
PD (W) | 1.5 |
hFE (Min) | 3000 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 1000 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 1500 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/1 |
VCE(sat) (Max.2) (mV) | 1500 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/5 |
fT (MHz) | 120 |