PNP, 40V, 1A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This transistor combines high gain, high current operation and low saturation voltage making it ideal for power MOSFET gate driving and low loss power switching.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 40 |
IC (A) | 1 |
ICM (A) | 2 |
PD (W) | 0.35 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.001 |
hFE(Min 2) | 160 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 200 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/1 |
VCE(sat) (Max.2) (mV) | 350 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.5/20 |
fT (MHz) | 300 |
RCE(sat) (mΩ) | 350 |