Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
100V Input, Dual Output Voltage Regulator PowerDI5060-8
The ZXTR1135PD8 is a high voltage regulator with fixed dual outputs of 5V and 13V giving up to 50mA drive per channel. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a PowerDI®5060-8 (Type B) package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution. The high voltage regulator can deliver up to 100mA output current (Note1).
Supply voltage regulation in:
Iq (typ) (µA) | 270 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.03 |
Vin (Max) (V) | 100 |
Fixed Vout (V) | 5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 5 |
PSRR (dB) 1kHz | 45 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |