100V INPUT, 5V 30mA REGULATOR TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXTR2005K monolithically integrates a transistor, Zener diode and resistor to function as a high voltage linear regulator. The device regulates with a 5V nominal output at 15mA. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a single TO252 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.
Supply voltage regulation in:
Iq (typ) (µA) | 270 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.03 |
Vin (Max) (V) | 100 |
Fixed Vout (V) | 5 |
PSRR (dB) 1kHz | 45 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |