We offer a comprehensive range of AC-DC converter products supporting a wide range of applications and markets.
Active OR-ing Controllers replace the standard rectifier to reduce the forward voltage drop and overall increase the power transfer efficiency. More
Active rectifiers are used for secondary-side synchronous rectification with the output voltage at less than 10V. More
High-voltage Buck Regulators are ideal for low standby power, high light-load efficiency for IoT power, & auxiliary MCU power for control function applications. More
PSR controllers and switchers for flyback power topology include PWM operation modes, Quasi-Resonant, high-voltage start-up, and low standby power. More
Quick Charging Protocol decoders cover quick charging applications for QC2.0. More
Secondary Side Regulation PWM Controllers and Switchers for Flyback include PWM Operation modes, QR - Quasi-Resonant, CCM, QR+CCM, and more More
Secondary side switchers and controllers include integrated synchronous rectifier controller and MOS in a single package. More
Synchronous MOSFET controllers include CCM, DCM, CrCM and QR modes of operation. More
High-efficiency voltage regulation for large current applications supporting DCM, CCM, QR, CCM, & ACF with fixed or variable output voltage (QC3.0, USB PD3.0/3.1). More