* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMC3016LDV Spice Model ---------- *NMOS .SUBCKT DMC3016LDV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.007058 RS 30 3 0.001 RG 20 2 2.94 CGS 2 3 1.348E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+016 KP = 121.1 U0 = 400 KAPPA = 1E-015 .MODEL DCGD D CJO = 3.779E-010 VJ = 0.6 M = 0.4637 .MODEL DSUB D IS = 2.322E-010 N = 1.242 RS = 0.002024 BV = 45 CJO = 1.63E-010 VJ = 0.7 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3016LDV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01336 RS 30 3 0.001 RG 20 2 8.56 CGS 2 3 1.2E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 18.68 KAPPA = 19.32 VTO = -1.634 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.291E-010 N = 1.209 RS = 0.01908 BV = 34 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.17E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3016LDV Spice Model v1.0M Last Revised 2016/9/7 *---------- DMC3016LNS Spice Model ---------- *NMOS .SUBCKT DMC3016LNS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.007058 RS 30 3 0.001 RG 20 2 2.94 CGS 2 3 1.348E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+016 KP = 121.1 U0 = 400 KAPPA = 1E-015 .MODEL DCGD D CJO = 3.779E-010 VJ = 0.6 M = 0.4637 .MODEL DSUB D IS = 2.322E-010 N = 1.242 RS = 0.002024 BV = 45 CJO = 1.63E-010 VJ = 0.7 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3016LNS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01336 RS 30 3 0.001 RG 20 2 8.56 CGS 2 3 1.2E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 18.68 KAPPA = 19.32 VTO = -1.634 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.291E-010 N = 1.209 RS = 0.01908 BV = 34 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.17E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3016LNS Spice Model v1.0M Last Revised 2016/9/7 *---------- DMC3016LSD Spice Model ---------- *NMOS .SUBCKT DMC3016LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.007058 RS 30 3 0.001 RG 20 2 2.94 CGS 2 3 1.348E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+016 KP = 121.1 U0 = 400 KAPPA = 1E-015 .MODEL DCGD D CJO = 3.779E-010 VJ = 0.6 M = 0.4637 .MODEL DSUB D IS = 2.322E-010 N = 1.242 RS = 0.002024 BV = 45 CJO = 1.63E-010 VJ = 0.7 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3016LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01336 RS 30 3 0.001 RG 20 2 8.56 CGS 2 3 1.2E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 18.68 KAPPA = 19.32 VTO = -1.634 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.291E-010 N = 1.209 RS = 0.01908 BV = 34 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.17E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3016LSD Spice Model v1.0M Last Revised 2018/2/1 *---------- DMC3021LSD Spice Model ---------- *NMOS .SUBCKT DMC3021LSD_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.005805 RS 30 3 0.001 RG 20 2 1.32 CGS 2 3 6.922E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.0143 VTO = 2.028 + TOX = 6E-008 NSUB = 1E+017 KP = 21.95 KAPPA = 105 U0 = 200 .MODEL DCGD D CJO = 4.611E-010 VJ = 0.3568 M = 0.4267 .MODEL DSUB D IS = 2.567E-010 N = 1.254 RS = 0.01257 BV = 35 CJO = 8.267E-011 VJ = 0.4558 M = 0.5515 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3021LSD_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3021LSD Spice Model v2.0 Last Revised 2012/8/6 *---------- DMC3021LSDQ Spice Model ---------- *NMOS .SUBCKT DMC3021LSDQ_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.005805 RS 30 3 0.001 RG 20 2 1.32 CGS 2 3 6.922E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.0143 VTO = 2.028 + TOX = 6E-008 NSUB = 1E+017 KP = 21.95 KAPPA = 105 U0 = 200 .MODEL DCGD D CJO = 4.611E-010 VJ = 0.3568 M = 0.4267 .MODEL DSUB D IS = 2.567E-010 N = 1.254 RS = 0.01257 BV = 35 CJO = 8.267E-011 VJ = 0.4558 M = 0.5515 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3021LSDQ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3021LSD Spice Model v2.0 Last Revised 2018/2/1 *---------- DMC3025LDV Spice Model ---------- *NMOS .SUBCKT DMC3025LDV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01437 RS 30 3 0.001 RG 20 2 1.84 CGS 2 3 4.55E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+017 KP = 35.61 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.222E-010 VJ = 0.2975 M = 0.3378 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 BV = 35 CJO = 4.795E-011 VJ = 0.3436 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3025LDV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01336 RS 30 3 0.001 RG 20 2 8.56 CGS 2 3 1.2E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 18.68 KAPPA = 19.32 VTO = -1.634 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.291E-010 N = 1.209 RS = 0.01908 BV = 34 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.17E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3025LDV Spice Model v1.0M Last Revised 2016/9/7 *---------- DMC3025LNS Spice Model ---------- *NMOS .SUBCKT DMC3025LNS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01437 RS 30 3 0.001 RG 20 2 1.84 CGS 2 3 4.55E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+017 KP = 35.61 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.222E-010 VJ = 0.2975 M = 0.3378 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 BV = 35 CJO = 4.795E-011 VJ = 0.3436 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3025LNS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01336 RS 30 3 0.001 RG 20 2 8.56 CGS 2 3 1.2E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 18.68 KAPPA = 19.32 VTO = -1.634 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.291E-010 N = 1.209 RS = 0.01908 BV = 34 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.17E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3025LNS Spice Model v1.0M Last Revised 2016/9/7 *---------- DMC3025LSD Spice Model ---------- *NMOS .SUBCKT DMC3025LSD_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01437 RS 30 3 0.001 RG 20 2 1.84 CGS 2 3 4.55E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+017 KP = 35.61 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.222E-010 VJ = 0.2975 M = 0.3378 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 + BV = 35 CJO = 4.795E-011 VJ = 0.3436 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3025LSD_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01769 RS 30 3 0.001 RG 20 2 10.8 CGS 2 3 5.834E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.85E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 TOX = 6E-008 + NSUB = 1E+016 KP = 8.945 KAPPA = 11.93 VTO = -1.877 .MODEL DCGD D CJO = 1.097E-010 VJ = 1 M = 0.24 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 BV = 50 + CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3025LSD Spice Model v1.0 Last Revised 2013/4/16 *---------- DMC3025LSDQ Spice Model ---------- *NMOS .SUBCKT DMC3025LSDQ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01437 RS 30 3 0.001 RG 20 2 1.84 CGS 2 3 4.55E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.1E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.222 + TOX = 6E-008 NSUB = 1E+017 KP = 35.61 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.222E-010 VJ = 0.2975 M = 0.3378 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 + BV = 35 CJO = 4.795E-011 VJ = 0.3436 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3025LSDQ_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01769 RS 30 3 0.001 RG 20 2 10.8 CGS 2 3 5.834E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.85E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 TOX = 6E-008 + NSUB = 1E+016 KP = 8.945 KAPPA = 11.93 VTO = -1.877 .MODEL DCGD D CJO = 1.097E-010 VJ = 1 M = 0.24 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 BV = 50 + CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3025LSDQ Spice Model v1.0 Last Revised 2018/1/3 *---------- DMC3028LSD Spice Model ---------- *NMOS .SUBCKT DMC3028LSD_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0121 RS 30 3 0.001 RG 20 2 2.45 CGS 2 3 5.929E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.45E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 1.863 + TOX = 6E-008 NSUB = 1E+016 KP = 52 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 3.069E-010 VJ = 0.7 M = 0.65 .MODEL DSUB D IS = 1.511E-011 N = 1.099 RS = 0.01954 BV = 45 CJO = 2.221E-010 VJ = 0.6319 M = 0.7672 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3028LSD_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3028LSD Spice Model v1.0 Last Revised 2015/1/30 *---------- DMC3028LSDX Spice Model ---------- *NMOS .SUBCKT DMC3028LSDX_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0121 RS 30 3 0.001 RG 20 2 2.45 CGS 2 3 5.929E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.45E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 1.863 + TOX = 6E-008 NSUB = 1E+016 KP = 52 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 3.069E-010 VJ = 0.7 M = 0.65 .MODEL DSUB D IS = 1.511E-011 N = 1.099 RS = 0.01954 BV = 45 CJO = 2.221E-010 VJ = 0.6319 M = 0.7672 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3028LSDX_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3028LSDX Spice Model v1.0 Last Revised 2015/1/30 *---------- DMC3028LSDXQ Spice Model ---------- *NMOS .SUBCKT DMC3028LSDXQ_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0121 RS 30 3 0.001 RG 20 2 2.45 CGS 2 3 5.929E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.45E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 1.863 + TOX = 6E-008 NSUB = 1E+016 KP = 52 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 3.069E-010 VJ = 0.7 M = 0.65 .MODEL DSUB D IS = 1.511E-011 N = 1.099 RS = 0.01954 BV = 45 CJO = 2.221E-010 VJ = 0.6319 M = 0.7672 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3028LSDXQ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3028LSDXQ Spice Model v1.0 Last Revised 2015/1/30 *---------- DMC3032LSD Spice Model ---------- *NMOS .SUBCKT DMC3032LSD_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01735 RS 30 3 0.001 RG 20 2 1.51 CGS 2 3 3.898E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.95E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 1.5 + TOX = 6E-008 NSUB = 1E+017 KP = 16.9 KAPPA = 9.834 U0 = 400 .MODEL DCGD D CJO = 2.661E-010 VJ = 0.2369 M = 0.408 .MODEL DSUB D IS = 1.445E-010 N = 1.257 RS = 0.01296 BV = 35 + CJO = 4.795E-011 VJ = 0.3436 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3032LSD_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3032LSD Spice Model v2.0 Last Revised 2012/8/06 *---------- DMC3060LVT Spice Model ---------- *--------------------NMOS-------------------- .SUBCKT DMC3060LVT_N 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.036 RS 30 3 0.001 RG 20 2 3.18 CGS 2 3 3.824E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.16 + TOX = 6E-008 NSUB = 1E+016 KP = 26 U0 = 400 KAPPA = 10 IS = 0 .MODEL DCGD D CJO = 1.608E-010 VJ = 0.1 M = 0.3464 .MODEL DSUB D IS = 2.655E-010 N = 1.306 RS = 0.01611 BV = 33.35 + CJO = 5.276E-011 VJ = 0.1 M = 0.2922 .MODEL DLIM D IS = 0.0001 .ENDS DMC3060LVT_N *--------------------PMOS-------------------- .SUBCKT DMC3060LVT_P 10 20 30 TERMINALS D G S MODEL FORMAT SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 1E-005 RG 20 2 7.22 CGS 2 3 2.998E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 6 KAPPA = 19.32 VTO = -1.38 IS = 0 .MODEL DCGD D CJO = 1.82E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 1.173E-008 N = 1.645 RS = 0.01267 BV = 35.66 + CJO = 2.948E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS DMC3060LVT_P Diodes Spice Model v1.0J Last Revised 2019/05/20 *---------- DMC3060LVTQ Spice Model ---------- *--------------------NMOS-------------------- .SUBCKT DMC3060LVTQ_N 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.036 RS 30 3 0.001 RG 20 2 3.18 CGS 2 3 3.824E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.16 + TOX = 6E-008 NSUB = 1E+016 KP = 26 U0 = 400 KAPPA = 10 IS = 0 .MODEL DCGD D CJO = 1.608E-010 VJ = 0.1 M = 0.3464 .MODEL DSUB D IS = 2.655E-010 N = 1.306 RS = 0.01611 BV = 33.35 + CJO = 5.276E-011 VJ = 0.1 M = 0.2922 .MODEL DLIM D IS = 0.0001 .ENDS DMC3060LVTQ_N *--------------------PMOS-------------------- .SUBCKT DMC3060LVTQ_P 10 20 30 TERMINALS D G S MODEL FORMAT SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03 RS 30 3 1E-005 RG 20 2 7.22 CGS 2 3 2.998E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 6 KAPPA = 19.32 VTO = -1.38 IS = 0 .MODEL DCGD D CJO = 1.82E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 1.173E-008 N = 1.645 RS = 0.01267 BV = 35.66 + CJO = 2.948E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS DMC3060LVTQ_P Diodes Spice Model v1.0J Last Revised 2019/05/20 *---------- DMC3061SVTQ Spice Model ---------- *--------------------NMOS-------------------- .SUBCKT DMC3061SVTQ_N 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02 RS 30 3 0.001 RG 20 2 4.2 CGS 2 3 2.278E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.67E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.389 + TOX = 6E-008 NSUB = 1E+016 KP = 14.4 U0 = 400 KAPPA = 10 IS = 0 .MODEL DCGD D CJO = 1.149E-010 VJ = 0.5612 M = 0.4142 .MODEL DSUB D IS = 3.517E-010 N = 1.333 RS = 0.01501 BV = 32.94 + CJO = 5.909E-011 VJ = 0.1 M = 0.2923 .MODEL DLIM D IS = 0.0001 .ENDS DMC3061SVTQ_N *--------------------PMOS-------------------- .SUBCKT DMC3061SVTQ_P 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02 RS 30 3 1E-005 RG 20 2 8.35 CGS 2 3 2.773E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 5.6 KAPPA = 19.32 VTO = -1.8 IS = 0 .MODEL DCGD D CJO = 1.1E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 9.142E-010 N = 1.452 RS = 0.01325 BV = 37.66 + CJO = 6E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS DMC3061SVTQ_P *Diodes Spice Model v1.0J Last Revised 2019/05/20 *---------- DMC3071LVT Spice Model ---------- .SUBCKT DMC3071LVT_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.023 RS 30 3 0.001 RG 20 2 4.19 CGS 2 3 1.7E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 + DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.6 + TOX = 6E-008 NSUB = 1E+016 KP = 16 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.3E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 6.464E-010 N = 1.379 RS = 0.01314 BV = 31.89 + CJO = 2.166E-011 VJ = 0.8 M = 0.6 TT = 2.13E-009 .MODEL DLIM D IS = 0.0001 .ENDS .SUBCKT DMC3071LVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04242 RS 30 3 0.001 RG 20 2 53.6 CGS 2 3 2.497E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 4.757 KAPPA = 19.32 VTO = -1.65 .MODEL DCGD D CJO = 5.012E-011 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 1.656E-009 N = 1.475 RS = 0.01802 BV = 37 + CJO = 4.932E-011 VJ = 0.6 M = 0.6 TT = 4.8E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3071LVT Spice Model v1.0M Last Revised 2018/04/09 *---------- DMC31D5UDA Spice Model ---------- *NMOS .SUBCKT DMC31D5UDA_N 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.45 RS 30 3 0.001 RG 20 2 209.2 CGS 2 3 1.85E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.5E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7793 + TOX = 6E-008 NSUB = 1E+016 KP = 0.9996 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.296E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2E-009 N = 1.371 RS = 1.888 BV = 32.84 + CJO = 1.25E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS DMC31D5UDA_N *Diodes Spice Model(NMOS) v1.0M Last Revised 2018/04/30 *PMOS .SUBCKT DMC31D5UDA_P 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.5 RS 30 3 0.001 RG 20 2 363.8 CGS 2 3 2.077E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.5699 KAPPA = 19.32 VTO = -0.739 .MODEL DCGD D CJO = 9.411E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.047E-007 N = 2.719 RS = 0.2187 BV = 39.12 + CJO = 3.631E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS DMC31D5UDA_P *Diodes Spice Model(PMOS) v1.0J Last Revised 2018/12/20 *---------- DMC31D5UDJ Spice Model ---------- *NMOS .SUBCKT DMC31D5UDJ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.7969 RS 30 3 0.001 RG 20 2 219 CGS 2 3 2.124E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0 VTO = 0.7496 + TOX = 6E-008 NSUB = 1E+016 KP = 1.745 U0 = 400 KAPPA = 1 .MODEL DCGD D CJO = 1.072E-011 VJ = 0.111 M = 0.4766 .MODEL DSUB D IS = 8.906E-008 N = 1.859 RS = 0.9141 BV = 35 CJO = 1.64E-012 VJ = 0.1 M = 0.1 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC31D5UDJ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.727 RS 30 3 0.001 RG 20 2 389 CGS 2 3 2.041E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.3E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.5546 KAPPA = 49.86 VTO = -0.7516 .MODEL DCGD D CJO = 7.862E-012 VJ = 0.2 M = 0.3592 .MODEL DSUB D IS = 2.888E-005 N = 4.275 RS = 4.441E-010 BV = 35 CJO = 2.878E-012 VJ = 0.6 M = 0.2781 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC31D5UDJ Spice Model v1.0 Last Revised 2014/12/5 *---------- DMC3400SDW Spice Model ---------- *NMOS .SUBCKT DMC3400SDW_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.08876 RS 30 3 0.001 RG 20 2 91.88 CGS 2 3 5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.728 + TOX = 6E-008 NSUB = 1E+016 KP = 1.286 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.92E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.377E-010 N = 1.449 RS = 0.8337 BV = 30 CJO = 1.5E-011 VJ = 0.6427 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3400SDW_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2004 RS 30 3 0.001 RG 20 2 240.1 CGS 2 3 4.97E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.8889 KAPPA = 19.32 VTO = -1.774 .MODEL DCGD D CJO = 2.466E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.247E-010 N = 1.538 RS = 0.6734 BV = 30 CJO = 2.286E-011 VJ = 0.6656 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3400SDW Spice Model v1.0 Last Revised 2015/8/27 *---------- DMC3401LDW Spice Model ---------- ****NMOS**** .SUBCKT DMC3401LDW_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.04 RS 30 3 0.0001 RG 20 2 58.2 CGS 2 3 4.218E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.4E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.44 + TOX = 6E-008 NSUB = 1E+016 KP = 1.195 U0 = 250 KAPPA = 10 .MODEL DCGD D CJO = 2.5E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1E-012 N = 1.814 RS = 7.03 BV = 33.9 + CJO = 9.238E-012 VJ = 0.7728 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS ****PMOS**** .SUBCKT DMC3401LDW_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3401LDW Spice Model v1.0J Last Revised 2018/01/14 *---------- DMC3730UFL3 Spice Model ---------- *NMOS .SUBCKT DMC3730UFL3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.2286 RS 30 3 0.001 RG 20 2 1.08 CGS 2 3 6E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8442 + TOX = 6E-008 NSUB = 1E+016 KP = 6.177 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.263E-011 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 1.909E-009 N = 1.3 RS = 0.4387 BV = 34 CJO = 1E-015 VJ = 0.6 M = 0.7823 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3730UFL3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4982 RS 30 3 0.001 RG 20 2 177.7 CGS 2 3 8.153E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.741 KAPPA = 19.32 VTO = -0.9343 .MODEL DCGD D CJO = 2.569E-011 VJ = 0.6 M = 0.6165 .MODEL DSUB D IS = 4.013E-007 N = 2.187 RS = 0.2665 BV = 38 CJO = 1.212E-011 VJ = 0.71 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3730UFL3 Spice Model v1.0M Last Revised 2016/4/1 *DIODES_INC_SPICE_MODEL DMG6601LVT *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=31Mar2014 *VERSION=1 .SUBCKT DMG6601LVT G1 S2 G2 D2 S1 D1 *NMOS M1 1 2 3 3 Nmod1 RD D1 1 Rmod1 18E-3 RS 23 3 Rmod1 24E-3 RG G1 22 2 RIN G1 23 2E11 RDS D1 23 2E9 CGS 2 3 280E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 840E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 D1 DSUB EL 2 22 1 3 0.003 LS S1 23 2E-9 RL S1 23 3 RLrun S1 S2 3E+9 .MODEL Nmod1 NMOS (LEVEL=3 VTO=1.31 TOX=4.5E-8 NSUB=1E+16 KP=50 NFS=1E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 72E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=1E-12 N=1.03 RS=0.022 BV=33 CJO=120E-12 VJ=0.45 M=0.33 TT=3E-9 TRS1=.0035) .MODEL Rmod1 RES (TC1=1e-3 TC2=1E-6) .SIMULATOR DEFAULT *PMOS M2 4 5 6 6 Pmod1 RD2 D2 4 Rmod2 40E-3 RS2 53 6 Rmod2 50E-3 RG2 G2 52 17 RIN2 G2 53 2E11 RDS2 D2 53 2E9 CGS2 5 6 460E-12 EGD2 16 0 4 5 1 VFB2 18 0 0 FFB2 4 5 VFB2 1 CGD2 17 18 860E-12 R12 17 0 1 D12 16 17 DLIM DDG2 19 18 DCGD2 R22 16 19 1 D22 19 0 DLIM DSD2 D2 53 DSUB2 EL2 5 52 4 6 .003 RL2 S2 53 3 LS2 S2 53 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-1.2 TOX=4.5E-8 NSUB=1E+15 KP=45 NFS=1E+11 IS=1E-15 N=10) .MODEL DCGD2 D (CJO = 100E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB2 D (IS=.14E-12 N=1.02 RS=0.033 BV=33 CJO=94E-12 VJ=.45 M=0.33 TT=3E-9 TRS1=.002) .MODEL Rmod2 RES (TC1=2.5e-3 TC2=1E-6) *common model for PMOS and NMOS .MODEL DLIM D (IS=100U N=1 T_ABS=25) .ENDS * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *---------- ZXMC3A16DN8Q Spice Model ---------- *NMOS .SUBCKT ZXMC3A16DN8Q_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.008283 RS 30 3 0.0001 RG 20 2 1.48 CGS 2 3 7.099E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.8E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.6 + TOX = 6E-008 NSUB = 1E+016 KP = 11 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 6.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.83E-011 N = 2.634E-011 RS = 0.5668 BV = 33.64 + CJO = 8.846E-011 VJ = 0.8 M = 0.6 TT = 8.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT ZXMC3A16DN8Q_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01164 RS 30 3 0.001 RG 20 2 2.06 CGS 2 3 6.695E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.4 KAPPA = 19.32 VTO = -1.578 .MODEL DCGD D CJO = 8.176E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 5.017E-010 N = 1.116 RS = 0.09234 BV = 36.49 + CJO = 1E-010 VJ = 0.8 M = 0.6 TT = 1.06E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes ZXMC3A16DN8Q Spice Model v1.0J Last Revised 2018/12/03 * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=S1 *2=G1 *3=S2 *4=G2 *5=D2 *6=D2 *7=D1 *8=D1 * .SUBCKT ZXMC3AMC 1 2 3 4 5 6 7 8 *Dev1 N-channel M11 11 12 13 13 Nmod1 L=1.16E-6 W=0.28 M12 13 12 13 11 Pmod1 L=1.3E-6 W=0.13 RG11 2 12 5 RIN11 12 13 1E12 RD11 11 15 Rmod1 0.08 RS11 13 14 1E-6 RL11 13 15 3E9 C11 12 13 8.5E-12 C12 12 15 3E-12 D11 13 15 Dmod1 RP11 15 7 1E-6 RP12 15 8 1E-6 LS11 14 1 11.2E-9 .MODEL Nmod1 NMOS (LEVEL=3 TOX=5.5E-8 NSUB=5E17 VTO=2.3 +KP=15E-5 RS=.045 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod1 PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1.5E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod1 D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=85e-12 BV=33) .MODEL Rmod1 RES (TC1=4.2e-3 TC2=1E-5) *Dev2 P-channel M21 21 22 23 23 Pmod2 L=1.2E-6 W=0.33 M22 23 22 23 21 Nmod2 L=1.4E-6 W=0.19 RG21 4 22 10 RIN21 22 23 1E9 RD21 21 25 Rmod2 0.05 RS21 23 24 1E-6 RL21 23 25 3E9 C21 22 23 8.5E-12 C22 22 25 5E-12 D21 25 23 Dmod2 RP21 25 5 1E-6 RP22 25 6 1E-6 LS21 24 3 1.2E-9 .MODEL Pmod2 PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.9 KP=2E-5 RS=.05 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod2 NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod2 D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Rmod2 RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS * *$