* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=BSS84;DI_BSS84;MOSFETs P;Enh;50.0V 0.130A 6.00ohms Diodes Inc. MOSFET .MODEL DI_BSS84 PMOS( LEVEL=1 VTO=-1.60 KP=4.87m GAMMA=1.98 + PHI=.75 LAMBDA=1.25m RD=0.840 RS=0.840 + IS=65.0f PB=0.800 MJ=0.460 CBD=46.6p + CBS=55.9p CGSO=50.7n CGDO=42.2n CGBO=69.5n ) * -- Assumes default L=100U W=100U -- *SRC=2N7002;2N7002;MOSFETs N;Enh;60.0V 0.115A 7.50ohms Diodes Inc. - .MODEL 2N7002 NMOS( LEVEL=1 VTO=2.50 KP=32.0m GAMMA=3.10 + PHI=.75 LAMBDA=39.9u RD=1.05 RS=1.05 + IS=57.5f PB=0.800 MJ=0.460 CBD=98.8p + CBS=119p CGSO=60.0n CGDO=50.0n CGBO=390n ) * -- Assumes default L=100U W=100U -- *---------- DMC10H220LSD Spice Model ---------- NMOS .SUBCKT DMC10H220LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1185 RS 30 3 0.001 RG 20 2 2.05 CGS 2 3 3.939E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.875 + TOX = 6E-008 NSUB = 1E+016 KP = 7.549 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.543E-010 VJ = 0.6 M = 0.6016 .MODEL DSUB D IS = 2.244E-010 N = 1.289 RS = 0.02506 BV = 105 CJO = 8E-011 VJ = 0.7087 M = 0.6107 TT = 8.5E-009 .MODEL DLIM D IS = 0.0001 .ENDS PMOS SUBCKT DMC10H220LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1739 RS 30 3 0.001 RG 20 2 12.5 CGS 2 3 1.213E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 12.42 KAPPA = 61.41 VTO = -2.193 .MODEL DCGD D CJO = 9.262E-011 VJ = 0.7916 M = 0.3376 .MODEL DSUB D IS = 3.112E-009 N = 1.487 RS = 0.008305 BV = 150 + CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC10H220LSD Spice Model v1.0M Last Revised 2021/8/16 *---------- DMC4015SSD Spice Model ---------- *NMOS .SUBCKT DMC4015SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.005483 RS 30 3 0.001 RG 20 2 1.64 CGS 2 3 1.736E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.58E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.274 + TOX = 6E-008 NSUB = 1E+017 KP = 95.33 KAPPA = 24.52 U0 = 400 .MODEL DCGD D CJO = 8.624E-010 VJ = 0.3663 M = 0.4967 .MODEL DSUB D IS = 2.495E-010 N = 1.227 RS = 0.003519 + BV = 45 CJO = 7.592E-010 VJ = 0.3012 M = 0.5211 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC4015SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006043 RS 30 3 0.001 RG 20 2 6.43 CGS 2 3 1.554E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 11.66 KAPPA = 9.057 VTO = -1.385 .MODEL DCGD D CJO = 5.62E-010 VJ = 0.6 M = 0.4221 .MODEL DSUB D IS = 4.586E-010 N = 1.275 RS = 0.01773 BV = 50 CJO = 2.892E-010 VJ = 0.0947 M = 0.3174 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC4015SSD Spice Model v1.0M Last Revised 2017/2/21 *---------- DMNC4028SSD Spice Model ---------- ************************************************************************************** * NMOS .SUBCKT DMC4028SSD_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.008754 RS 30 3 0.001 RG 20 2 1.7 CGS 2 3 1.04E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.6E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.455 + TOX = 6E-008 NSUB = 1E+017 KP = 49.07 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.703E-010 VJ = 0.2734 M = 0.3551 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 + BV = 50 CJO = 2.302E-010 VJ = 0.3812 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS ********************************************************************************V * PMOS .SUBCKT DMC4028SSD_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0269 RS 30 3 0.001 RG 20 2 12.6 CGS 2 3 1.121E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 23.02 KAPPA = 53.88 VTO = -1.675 .MODEL DCGD D CJO = 2.806E-010 VJ = 0.3881 M = 0.3064 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 + BV = 50 CJO = 1.89E-010 VJ = 4.441E-016 M = 1 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC4028SSD Spice Model v1.0 Last Revised 2018/2/21 *---------- DMC4029SK4 Spice Model ---------- ************************************************************************************** * NMOS .SUBCKT DMC4029SK4_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.008754 RS 30 3 0.001 RG 20 2 1.7 CGS 2 3 1.04E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.6E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.455 + TOX = 6E-008 NSUB = 1E+017 KP = 49.07 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.703E-010 VJ = 0.2734 M = 0.3551 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 + BV = 50 CJO = 2.302E-010 VJ = 0.3812 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS ********************************************************************************V * PMOS .SUBCKT DMC4029SK4_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0269 RS 30 3 0.001 RG 20 2 12.6 CGS 2 3 1.121E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 23.02 KAPPA = 53.88 VTO = -1.675 .MODEL DCGD D CJO = 2.806E-010 VJ = 0.3881 M = 0.3064 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 + BV = 50 CJO = 1.89E-010 VJ = 4.441E-016 M = 1 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC4029SK4 Spice Model v1.0M Last Revised 2016/6/14 *---------- DMC4029SSD Spice Model ---------- ************************************************************************************** * NMOS .SUBCKT DMC4029SSD_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.008754 RS 30 3 0.001 RG 20 2 1.7 CGS 2 3 1.04E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.6E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.455 + TOX = 6E-008 NSUB = 1E+017 KP = 49.07 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.703E-010 VJ = 0.2734 M = 0.3551 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 + BV = 50 CJO = 2.302E-010 VJ = 0.3812 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS ********************************************************************************V * PMOS .SUBCKT DMC4029SSD_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0269 RS 30 3 0.001 RG 20 2 12.6 CGS 2 3 1.121E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 23.02 KAPPA = 53.88 VTO = -1.675 .MODEL DCGD D CJO = 2.806E-010 VJ = 0.3881 M = 0.3064 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 + BV = 50 CJO = 1.89E-010 VJ = 4.441E-016 M = 1 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC4029SSD Spice Model v1.0 Last Revised 2014/2/5 *---------- DMNC4047LSD Spice Model ---------- ************************************************************************************** * NMOS .SUBCKT DMC4047LSD_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.008754 RS 30 3 0.001 RG 20 2 1.7 CGS 2 3 1.04E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.6E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 2.455 + TOX = 6E-008 NSUB = 1E+017 KP = 49.07 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 2.703E-010 VJ = 0.2734 M = 0.3551 .MODEL DSUB D IS = 2.278E-010 N = 1.242 RS = 0.007361 + BV = 50 CJO = 2.302E-010 VJ = 0.3812 M = 0.5232 .MODEL DLIM D IS = 0.0001 .ENDS ********************************************************************************V * PMOS .SUBCKT DMC4047LSD_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0269 RS 30 3 0.001 RG 20 2 12.6 CGS 2 3 1.121E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 23.02 KAPPA = 53.88 VTO = -1.675 .MODEL DCGD D CJO = 2.806E-010 VJ = 0.3881 M = 0.3064 .MODEL DSUB D IS = 2.613E-010 N = 1.268 RS = 0.01102 + BV = 50 CJO = 1.89E-010 VJ = 4.441E-016 M = 1 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC4047LSD Spice Model v1.0 Last Revised 2018/2/21 *---------- DMC6040SSD Spice Model ---------- *NMOS .SUBCKT DMC6040SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.03016 RS 30 3 0.001 RG 20 2 1.66 CGS 2 3 1.107E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.359 + TOX = 6E-008 NSUB = 1E+016 KP = 58.33 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.99E-010 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 2.23E-010 N = 1.26 RS = 0.006689 BV = 67 CJO = 2.221E-010 VJ = 0.6969 M = 0.6 TT=7E-09 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC6040SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0844 RS 30 3 0.001 RG 20 2 13.61 CGS 2 3 1.079E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 14.83 KAPPA = 19.32 VTO = -1.879 .MODEL DCGD D CJO = 2E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.531E-010 N = 1.296 RS = 0.01283 BV = 67 CJO = 2.66E-011 VJ = 0.8 M = 0.6 TT=7E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6040SSD Spice Model v1.0M Last Revised 2018/2/1 *---------- DMC6040SSDQ Spice Model ---------- *NMOS .SUBCKT DMC6040SSDQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.03016 RS 30 3 0.001 RG 20 2 1.66 CGS 2 3 1.107E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.359 + TOX = 6E-008 NSUB = 1E+016 KP = 58.33 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.99E-010 VJ = 0.7999 M = 0.6 .MODEL DSUB D IS = 2.23E-010 N = 1.26 RS = 0.006689 BV = 67 CJO = 2.221E-010 VJ = 0.6969 M = 0.6 TT=7E-09 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC6040SSDQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0844 RS 30 3 0.001 RG 20 2 13.61 CGS 2 3 1.079E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 14.83 KAPPA = 19.32 VTO = -1.879 .MODEL DCGD D CJO = 2E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.531E-010 N = 1.296 RS = 0.01283 BV = 67 CJO = 2.66E-011 VJ = 0.8 M = 0.6 TT=7E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP6040SSDQ Spice Model v1.0M Last Revised 2016/5/3 *---------- DMC67D8UFDBQ Spice Model ---------- *NMOS SUBCKT DMC67D8UFDBQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 2.63 RS 30 3 0.001 RG 20 2 900.9 CGS 2 3 3.933E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.084 + TOX = 6E-008 NSUB = 1E+016 KP = 1.27 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 5.483E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.945E-010 N = 1.613 RS = 0.07371 BV = 76.92 + CJO = 2.987E-011 VJ = 0.8 M = 0.6 TT = 1.04E-008 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC67D8UFDBQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 57.4m RS 30 3 4.07m RG 20 2 50.0 CGS 2 3 342p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 966p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL DMOS PMOS(LEVEL=3 VMAX=41.7k THETA=80.0m + ETA=1.80m VTO=-1.25 KP=44.2 .MODEL DCGD D (CJO=966p VJ=0.600 M=0.680 .MODEL DSUB D (IS=12.5n N=1.50 RS=0.170 BV=20.0 + CJO=230p VJ=0.800 M=0.420 TT=196n .MODEL DLIM D (IS=100U) .ENDS *Diodes DMC67D8UFDBQ Spice Model v1.0 Last Revised 2019/6/6 *---------- DMG4511SK4 Spice Model ---------- *NMOS .SUBCKT DMG4511SK4_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02 RS 30 3 0.0001227 RG 20 2 1.56 CGS 2 3 8.311E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9.4E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.001 VTO = 2.45 + TOX = 6E-008 NSUB = 1E+016 KP = 43.98 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.144E-010 VJ = 0.09587 M = 0.3239 .MODEL DSUB D IS = 3.094E-011 N = 1.136 RS = 0.01791 BV = 40 CJO = 1.281E-010 VJ = 0.3722 M = 0.5383 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMG4511SK4_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02422 RS 30 3 0.001 RG 20 2 7 CGS 2 3 9.898E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.558E+005 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+016 KP = 16.62 KAPPA = 1 VTO = -1.536 .MODEL DCGD D CJO = 3.059E-010 VJ = 0.1859 M = 0.2861 .MODEL DSUB D IS = 3.103E-011 N = 1.129 RS = 0.03535 BV = 45 CJO = 1.446E-010 VJ = 0.8474 M = 0.6504 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG4511SK4 Spice Model v1.0 Last Revised 2011/10/28