* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMC1015UPD Spice Model ---------- *NMOS .SUBCKT DMC1015UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003806 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 1.22E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.141 + TOX = 6E-008 NSUB = 1E+016 KP = 99.78 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.283E-009 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 4.518E-010 N = 1.111 RS = 0.01242 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT=1.436E-08 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1015UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02073 RS 30 3 0.001 RG 20 2 10.39 CGS 2 3 1.384E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.3E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 44.98 KAPPA = 19.32 VTO = -0.9359 .MODEL DCGD D CJO = 7.175E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 6.359E-007 N = 1.663 RS = 0.09391 BV = 20 CJO = 1.769E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1015UPD Spice Model v1.0M Last Revised 2016/3/23 *---------- DMC1016UPD Spice Model ---------- *NMOS .SUBCKT DMC1016UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003806 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 1.22E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.141 + TOX = 6E-008 NSUB = 1E+016 KP = 99.78 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.283E-009 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 4.518E-010 N = 1.111 RS = 0.01242 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT=1.436E-08 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1016PD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.006917 RS 30 3 0.001 RG 20 2 12.02 CGS 2 3 2.686E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 91.34 KAPPA = 19.32 VTO = -0.7199 .MODEL DCGD D CJO = 1.478E-009 VJ = 0.6094 M = 0.6 .MODEL DSUB D IS = 2.978E-008 N = 1.118 RS = 0.03405 BV = 20 CJO = 3.453E-010 VJ = 0.6 M = 0.6726 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1016UPD Spice Model v1.0M Last Revised 2016/3/23 *---------- DMC1018UPD Spice Model ---------- *NMOS *---------- DMC1018UPD Spice Model ---------- .SUBCKT DMC1018UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003806 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 1.22E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.141 + TOX = 6E-008 NSUB = 1E+016 KP = 99.78 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.283E-009 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 4.518E-010 N = 1.111 RS = 0.01242 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT=1.436E-08 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS *---------- DMC1018UPD Spice Model ---------- .SUBCKT DMC1018UPD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01579 RS 30 3 0.001 RG 20 2 4.88 CGS 2 3 7.293E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 39.52 KAPPA = 19.32 VTO = -1.151 .MODEL DCGD D CJO = 5.814E-010 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 3.068E-009 N = 1.23 RS = 0.03607 BV = 20 CJO = 1.832E-010 VJ = 0.6 M = 0.6244 TT=9.8E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP1018UPD Spice Model v1.0 Last Revised 2015/12/9 *---------- DMC1018UPDWQ Spice Model ---------- *NMOS .SUBCKT DMC1018UPDWQ_NMOS 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : B M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0069 RS 30 3 0.0001 RG 20 2 1.64 CGS 2 3 1.092E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.383E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 1.1 + TOX = 1E-007 NSUB = 1E+014 KP = 220 KAPPA = 0.2 U0 = 400 IS = 0 .MODEL DCGD D CJO = 7.967E-010 VJ = 0.5 M = 0.5697 .MODEL DSUB D IS = 1.1E-009 N = 1.158 RS = 0.0081 BV = 21.47 + CJO = 1.264E-010 VJ = 0.6 M = 0.449 XTI = 0 TT = 7.15E-009 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1018UPDWQ_PMOS 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02 RS 30 3 0.001 RG 20 2 1.64 CGS 2 3 8.078E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.199E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -1.15 + TOX = 1E-007 NSUB = 1E+014 KP = 38.6 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 6.094E-010 VJ = 0.5 M = 0.606 .MODEL DSUB D IS = 4.54E-009 N = 1.351 RS = 0.01217 BV = 21.47 + CJO = 2.158E-010 VJ = 0.6 M = 0.8 XTI = 0 TT = 4.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/03/02 *---------- DMC1028UFDB Spice Model ---------- *NMOS .SUBCKT DMC1028UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01016 RS 30 3 0.001 RG 20 2 4.8 CGS 2 3 6.15E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.955 + TOX = 6E-008 NSUB = 1E+016 KP = 60.27 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 7.098E-010 VJ = 0.6435 M = 0.6 .MODEL DSUB D IS = 9.003E-010 N = 1.119 RS = 0.04018 BV = 50 CJO = 2.22E-010 VJ = 0.3 M = 0.6045 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1028UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03888 RS 30 3 0.001 RG 20 2 15 CGS 2 3 5.112E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 17.45 KAPPA = 49.86 VTO = -0.7114 .MODEL DCGD D CJO = 3.238E-010 VJ = 0.6 M = 0.52 .MODEL DSUB D IS = 1.955E-008 N = 1.194 RS = 0.1356 BV = 30 CJO = 1.43E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1028UFDB Spice Model v1.0 Last Revised 2015/6/1 *---------- DMC1028UVT Spice Model ---------- *NMOS .SUBCKT DMC1028UVT_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01016 RS 30 3 0.001 RG 20 2 4.8 CGS 2 3 6.15E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.955 + TOX = 6E-008 NSUB = 1E+016 KP = 60.27 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 7.098E-010 VJ = 0.6435 M = 0.6 .MODEL DSUB D IS = 9.003E-010 N = 1.119 RS = 0.04018 BV = 50 CJO = 2.22E-010 VJ = 0.3 M = 0.6045 .MODEL DLIM D IS = 0.0001 .ENDS DMC1028UVT_N *PMOS .SUBCKT DMC1028UVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03888 RS 30 3 0.001 RG 20 2 15 CGS 2 3 5.112E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 17.45 KAPPA = 49.86 VTO = -0.7114 .MODEL DCGD D CJO = 3.238E-010 VJ = 0.6 M = 0.52 .MODEL DSUB D IS = 1.955E-008 N = 1.194 RS = 0.1356 BV = 30 CJO = 1.43E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS DMC1028UVT_P *Diodes DMC1028UVT Spice Model v1.0 Last Revised 2015/6/1 *---------- DMC1029UFDB Spice Model ---------- *NMOS .SUBCKT DMC1029UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01212 RS 30 3 0.001 RG 20 2 1.26 CGS 2 3 7.966E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.842 + TOX = 6E-008 NSUB = 1E+016 KP = 85.31 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 5.233E-010 VJ = 0.5 M = 0.5671 .MODEL DSUB D IS = 1.415E-009 N = 1.088 RS = 0.04255 BV = 20 CJO = 1E-015 VJ = 0.6 M = 0.6045 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1029UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0273 RS 30 3 0.001 RG 20 2 57 CGS 2 3 8.383E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.15E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 32.61 KAPPA = 49.86 VTO = -0.9861 .MODEL DCGD D CJO = 7.701E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 6.057E-009 N = 1.269 RS = 0.0595 BV = 20 CJO = 3.41E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1029UFDB Spice Model v1.0 Last Revised 2015/6/1 *---------- DMC1030UFDB Spice Model ---------- *NMOS .SUBCKT DMC1030UFDB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01313 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 8.902E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.22E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7701 + TOX = 6E-008 NSUB = 1E+016 KP = 89.51 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.613E-010 VJ = 0.6179 M = 0.6 .MODEL DSUB D IS = 1.7E-009 N = 1.041 RS = 0.0586 BV = 20 CJO = 2.066E-015 VJ = 0.7549 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1030UFDB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03274 RS 30 3 0.001 RG 20 2 4.88 CGS 2 3 7.966E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 22.87 KAPPA = 19.32 VTO = -0.844 .MODEL DCGD D CJO = 8.091E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.135E-008 N = 1.287 RS = 0.07544 BV = 20 CJO = 1.739E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1030UFDB Spice Model v1.0M Last Revised 2018/2/1 *---------- DMC1030UFDB Spice Model ---------- *NMOS .SUBCKT DMC1030UFDB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01313 RS 30 3 0.001 RG 20 2 1.63 CGS 2 3 8.902E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.22E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7701 + TOX = 6E-008 NSUB = 1E+016 KP = 89.51 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.613E-010 VJ = 0.6179 M = 0.6 .MODEL DSUB D IS = 1.7E-009 N = 1.041 RS = 0.0586 BV = 20 + CJO = 2.066E-015 VJ = 0.7549 M = 0.6 TT = 3.78E-009 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1030UFDB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03274 RS 30 3 0.001 RG 20 2 4.88 CGS 2 3 7.966E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 22.87 KAPPA = 19.32 VTO = -0.844 .MODEL DCGD D CJO = 8.091E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.135E-008 N = 1.287 RS = 0.07544 BV = 20 + CJO = 1.739E-010 VJ = 0.8 M = 0.6 TT = 1.58E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC1030UFDB Spice Model v1.0M Last Revised 2016/1/28 *---------- DMC1229UFDB Spice Model ---------- *NMOS .SUBCKT DMC1229UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01212 RS 30 3 0.001 RG 20 2 1.26 CGS 2 3 7.966E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.5E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.842 + TOX = 6E-008 NSUB = 1E+016 KP = 85.31 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 5.233E-010 VJ = 0.5 M = 0.5671 .MODEL DSUB D IS = 1.415E-009 N = 1.088 RS = 0.04255 BV = 20 CJO = 1E-015 VJ = 0.6 M = 0.6045 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC1229UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0273 RS 30 3 0.001 RG 20 2 57 D3 20 2 Db D4 2 20 Dc CGS 2 3 8.383E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.15E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 32.61 KAPPA = 49.86 VTO = -0.9861 .MODEL DCGD D CJO = 7.701E-010 VJ = 0.7998 M = 0.6 .MODEL DSUB D IS = 6.057E-009 N = 1.269 RS = 0.0595 BV = 20 CJO = 3.41E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .MODEL Db D IS = 5E-009 N = 1.085 RS = 9.5 BV = 10 .MODEL Dc D IS = 5E-009 N = 1.085 RS = 11 BV = 10 .ENDS *Diodes DMC1229UFDB Spice Model v1.0 Last Revised 2018/05/31 *---------- DMC2004DWK Spice Model ---------- *NMOS .SUBCKT DMC2004DWK_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=2E-7 N=2.2 BV=13 .ENDS *PMOS .SUBCKT DMC2004DWK_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=1E-7 N=2.2 BV=12.3 .ENDS *Diodes DMC2004DWK Spice Model v1.0 (ESD added) Last Revised 2012/6/1 *---------- DMC2004LPK Spice Model ---------- *NMOS .SUBCKT DMC2004LPK_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=2E-7 N=2.2 BV=13 .ENDS *PMOS .SUBCKT DMC2004LPK_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS=1E-7 N=2.2 BV=12.3 .ENDS *Diodes DMC2004LPK Spice Model v1.0 (ESD added) Last Revised 2012/6/1 *---------- DMC2025UFDB Spice Model ---------- *NMOS .SUBCKT DMC2025UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.006207 RS 30 3 0.001 RG 20 2 3.85 CGS 2 3 3.408E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.4E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.9687 + TOX = 6E-008 NSUB = 1E+016 KP = 30 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.866E-010 VJ = 0.6242 M = 0.6593 .MODEL DSUB D IS = 1.497E-009 N = 1.181 RS = 0.04312 BV = 22.32 + CJO = 2.223E-010 VJ = 0.1759 M = 0.7226 TT = 3.85E-009 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2025UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.032 RS 30 3 0.001 RG 20 2 26.51 CGS 2 3 5.561E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 16.1 KAPPA = 69.13 VTO = -0.636 .MODEL DCGD D CJO = 5.956E-010 VJ = 0.6 M = 0.6509 .MODEL DSUB D IS = 4E-008 N = 1.081 RS = 0.1279 BV = 21.35 + CJO = 9.65E-011 VJ = 0.6 M = 0.7325 TT = 6.5E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2025UFDB Spice Model v1.0J Last Revised 2018/05/23 *---------- DMC2025UFDBQ Spice Model ---------- *NMOS .SUBCKT DMC2025UFDBQ_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.006207 RS 30 3 0.001 RG 20 2 3.85 CGS 2 3 3.408E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 7.4E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.9687 + TOX = 6E-008 NSUB = 1E+016 KP = 30 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 4.866E-010 VJ = 0.6242 M = 0.6593 .MODEL DSUB D IS = 1.497E-009 N = 1.181 RS = 0.04312 BV = 22.32 + CJO = 2.223E-010 VJ = 0.1759 M = 0.7226 TT = 3.85E-009 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2025UFDBQ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.032 RS 30 3 0.001 RG 20 2 26.51 CGS 2 3 5.561E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 + NSUB = 1E+016 KP = 16.1 KAPPA = 69.13 VTO = -0.636 .MODEL DCGD D CJO = 5.956E-010 VJ = 0.6 M = 0.6509 .MODEL DSUB D IS = 4E-008 N = 1.081 RS = 0.1279 BV = 21.35 + CJO = 9.65E-011 VJ = 0.6 M = 0.7325 TT = 6.5E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2025UFDBQ Spice Model v1.0J Last Revised 2018/05/23 *---------- DMC2041UFDB Spice Model ---------- *NMOS .SUBCKT DMC2041UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01832 RS 30 3 0.001 RG 20 2 14.6 CGS 2 3 6.456E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.065E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 0.7433 + TOX = 6E-008 NSUB = 1E+017 KP = 87.76 KAPPA = 0.1 U0 = 400 .MODEL DCGD D CJO = 3.232E-010 VJ = 0.6271 M = 0.6 .MODEL DSUB D IS = 1E-009 N = 1.682 RS = 2.221E-009 BV = 24.34 + CJO = 4.795E-011 VJ = 0.6 M = 0.6 TT = 3.3E-009 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2041UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04027 RS 30 3 0.001 RG 20 2 14.26 CGS 2 3 8.265E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 15.22 KAPPA = 19.32 VTO = -0.8531 .MODEL DCGD D CJO = 4.776E-010 VJ = 0.6 M = 0.6513 .MODEL DSUB D IS = 1.393E-009 N = 1.162 RS = 0.1017 BV = 23.96 + CJO = 9.24E-011 VJ = 0.6003 M = 0.6 TT = 1.18E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2041UFDB Spice Model v1.0 Last Revised 2018/05/11 *---------- DMC2053UFDB Spice Model ---------- .SUBCKT DMC2053UFDB_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01959 RS 30 3 0.001 RG 20 2 3.61 CGS 2 3 3.675E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.9393 + TOX = 6E-008 NSUB = 1E+016 KP = 37.46 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.015E-010 VJ = 0.7935 M = 0.6 .MODEL DSUB D IS = 3.075E-010 N = 1.17 RS = 0.03137 BV = 26 CJO = 5E-011 VJ = 0.6 M = 0.748 TT = 3.4E-009 .MODEL DLIM D IS = 0.0001 .ENDS .SUBCKT DMC2053UFDB_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04439 RS 30 3 0.001 RG 20 2 8.47 CGS 2 3 3.947E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.7E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 28.79 KAPPA = 19.32 VTO = -0.919 .MODEL DCGD D CJO = 4.315E-010 VJ = 0.6 M = 0.7569 .MODEL DSUB D IS = 1.86E-008 N = 1.276 RS = 0.06967 BV = 27 CJO = 7.361E-011 VJ = 0.6 M = 0.6276 TT = 4.2E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2053UFDB Spice Model v1.0M Last Revised 2020/2/5 *---------- DMC2053UFDBQ Spice Model ---------- .SUBCKT DMC2053UFDBQ_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01959 RS 30 3 0.001 RG 20 2 3.61 CGS 2 3 3.675E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.9393 + TOX = 6E-008 NSUB = 1E+016 KP = 37.46 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.015E-010 VJ = 0.7935 M = 0.6 .MODEL DSUB D IS = 3.075E-010 N = 1.17 RS = 0.03137 BV = 26 CJO = 5E-011 VJ = 0.6 M = 0.748 TT = 3.4E-009 .MODEL DLIM D IS = 0.0001 .ENDS .SUBCKT DMC2053UFDBQ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04439 RS 30 3 0.001 RG 20 2 8.47 CGS 2 3 3.947E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.7E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 28.79 KAPPA = 19.32 VTO = -0.919 .MODEL DCGD D CJO = 4.315E-010 VJ = 0.6 M = 0.7569 .MODEL DSUB D IS = 1.86E-008 N = 1.276 RS = 0.06967 BV = 27 CJO = 7.361E-011 VJ = 0.6 M = 0.6276 TT = 4.2E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2053UFDBQ Spice Model v1.0M Last Revised 2020/2/5 *---------- DMC2053UVT Spice Model ---------- .SUBCKT DMC2053UVT_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01959 RS 30 3 0.001 RG 20 2 3.61 CGS 2 3 3.675E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.9393 + TOX = 6E-008 NSUB = 1E+016 KP = 37.46 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.015E-010 VJ = 0.7935 M = 0.6 .MODEL DSUB D IS = 3.075E-010 N = 1.17 RS = 0.03137 BV = 26 CJO = 5E-011 VJ = 0.6 M = 0.748 TT = 3.4E-009 .MODEL DLIM D IS = 0.0001 .ENDS .SUBCKT DMC2053UVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04439 RS 30 3 0.001 RG 20 2 8.47 CGS 2 3 3.947E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.7E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 28.79 KAPPA = 19.32 VTO = -0.919 .MODEL DCGD D CJO = 4.315E-010 VJ = 0.6 M = 0.7569 .MODEL DSUB D IS = 1.86E-008 N = 1.276 RS = 0.06967 BV = 27 CJO = 7.361E-011 VJ = 0.6 M = 0.6276 TT = 4.2E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2053UVT Spice Model v1.0M Last Revised 2018/2/5 *---------- DMC2053UVT Spice Model ---------- *NMOS .SUBCKT DMC2053UVT_N D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01961 RS 30 3 0.001 RG 20 2 4.1 D4 2 20 Dc CGS 2 3 3.405E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.85E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8756 + TOX = 6E-008 NSUB = 1E+016 KP = 30 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.2E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.818E-009 N = 1.342 RS = 0.02558 BV = 28.53 + CJO = 9E-011 VJ = 0.8 M = 0.6 TT = 2.99E-009 .MODEL DLIM D IS = 0.0001 .MODEL Dc D IS = 1E-0010 N = 0.19 RS = 0.01 BV = 12 .ENDS *PMOS .SUBCKT DMC2053UVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.049 RS 30 3 0.001 RG 20 2 8.47 CGS 2 3 3.854E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.35E-010 R1 13 30 1 *---------- DMC2053UVTQ Spice Model ---------- .SUBCKT DMC2053UVTQ_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01959 RS 30 3 0.001 RG 20 2 3.61 CGS 2 3 3.675E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.2E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.9393 + TOX = 6E-008 NSUB = 1E+016 KP = 37.46 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.015E-010 VJ = 0.7935 M = 0.6 .MODEL DSUB D IS = 3.075E-010 N = 1.17 RS = 0.03137 BV = 26 CJO = 5E-011 VJ = 0.6 M = 0.748 TT = 3.4E-009 .MODEL DLIM D IS = 0.0001 .ENDS .SUBCKT DMC2053UVTQ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04439 RS 30 3 0.001 RG 20 2 8.47 CGS 2 3 3.947E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.7E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 28.79 KAPPA = 19.32 VTO = -0.919 .MODEL DCGD D CJO = 4.315E-010 VJ = 0.6 M = 0.7569 .MODEL DSUB D IS = 1.86E-008 N = 1.276 RS = 0.06967 BV = 27 CJO = 7.361E-011 VJ = 0.6 M = 0.6276 TT = 4.2E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2053UVTQ Spice Model v1.0M Last Revised 2019/2/5 *---------- DMC2057UVT Spice Model ---------- .SUBCKT DMC2057UVT_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02224 RS 30 3 0.001 RG 20 2 1.99 CGS 2 3 3.749E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.05E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.62E+005 ETA = 0.0001 VTO = 0.7287 + TOX = 6E-008 NSUB = 1E+017 KP = 36.65 KAPPA = 0.1 U0 = 400 .MODEL DCGD D CJO = 2.22E-010 VJ = 0.6 M = 0.6041 .MODEL DSUB D IS = 3.082E-010 N = 1.566 RS = 0.007478 BV = 24.02 + CJO = 4.795E-011 VJ = 0.6 M = 0.6 TT = 4.165E-009 .MODEL DLIM D + IS = 0.0001 .ENDS .SUBCKT DMC2057UVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02949 RS 30 3 0.001 RG 20 2 38.24 CGS 2 3 4.347E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.6E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 17.07 KAPPA = 19.32 VTO = -1.013 .MODEL DCGD D CJO = 4.5E-010 VJ = 0.6 M = 0.6482 .MODEL DSUB D IS = 4.727E-010 N = 1.134 RS = 0.1077 BV = 22 CJO = 5.57E-011 VJ = 0.6 M = 0.6588 TT=3.7E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2057UVT Spice Model v1.0 Last Revised 2018/04/09 *---------- DMC21D1UDA Spice Model ---------- *NMOS .SUBCKT DMC21D1UDA_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.3366 RS 30 3 0.001 RG 20 2 216.8 CGS 2 3 2.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8158 + TOX = 6E-008 NSUB = 1E+016 KP = 2.327 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 9.72E-010 N = 1.305 RS = 1.559 BV = 22 CJO = 5E-012 VJ = 0.6 M = 0.748 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC21D1UDA_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.6562 RS 30 3 0.001 RG 20 2 400 CGS 2 3 2.653E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6965 KAPPA = 32.11 VTO = -0.6305 .MODEL DCGD D CJO = 1.549E-011 VJ = 0.1652 M = 0.3749 .MODEL DSUB D IS = 3.478E-007 N = 2.097 RS = 3.705 BV = 25 CJO = 3.247E-012 VJ = 1.719E-014 M = 0.02141 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC21D1UDA Spice Model v1.0 Last Revised 2017/5/11 *---------- DMC2400UV Spice Model ---------- *NMOS .SUBCKT DMC2400UV_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1925 RS 30 3 0.001 RG 20 2 68 CGS 2 3 3.272E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.7E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.9058 + TOX = 6E-008 NSUB = 1E+016 KP = 3.223 U0 = 400 KAPPA = 15.35 .MODEL DCGD D CJO = 1.94E-011 VJ = 0.1108 M = 0.3101 .MODEL DSUB D IS = 1E-009 N = 1.905 RS = 0.02633 BV = 25 CJO = 5.066E-012 VJ = 0.1753 M = 0.2672 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2400UV_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4041 RS 30 3 0.001 RG 20 2 14.3 CGS 2 3 4.178E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.095 KAPPA = 49.86 VTO = -0.8823 .MODEL DCGD D CJO = 1.311E-011 VJ = 0.2302 M = 0.2576 .MODEL DSUB D IS = 3E-009 N = 1.688 RS = 0.5 BV = 25 CJO = 6.498E-012 VJ = 0.3007 M = 0.2934 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2400UV Spice Model v1.0 Last Revised 2014/11/18 *---------- DMC2450UV Spice Model ---------- *NMOS .SUBCKT DMC2450UV_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.2445 RS 30 3 1E-008 RG 20 2 68 CGS 2 3 1.832E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.732E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.9194 + TOX = 6E-008 NSUB = 1E+016 KP = 4.018 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 9.036E-011 VJ = 0.1064 M = 0.9082 .MODEL DSUB D IS = 2.332E-010 N = 1.704 RS = 0.05944 BV = 23.5 CJO = 1E-015 VJ = 0.1745 M = 0.9133 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2450UV_N Spice Model v1.0 Last Revised 2015/9/07 *PMOS .SUBCKT DMC2450UV_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4321 RS 30 3 1E-006 RG 20 2 233 CGS 2 3 4.312E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.512E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.9803 KAPPA = 49.86 VTO = -0.7014 .MODEL DCGD D CJO = 2.017E-011 VJ = 0.1 M = 0.2855 .MODEL DSUB D IS = 4.681E-009 N = 1.393 RS = 2.472 BV = 25.39 CJO = 5.699E-012 VJ = 0.1715 M = 0.2462 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2450UV_P Spice Model v1.0 Last Revised 2015/09/7 *---------- DMC25D0UVT Spice Model ---------- *NMOS .SUBCKT DMC25D0UVT_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.5296 RS 30 3 0.08274 RG 20 2 84 CGS 2 3 2.421E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 6.2E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 0.9252 + TOX = 6E-008 NSUB = 1E+016 KP = 1.517 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 1.033E-011 VJ = 0.2003 M = 0.3 .MODEL DSUB D IS = 1.714E-009 N = 1.454 RS = 0.03011 BV = 35 CJO = 1.259E-011 VJ = 0.6 M = 0.3013 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC25D0UVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04181 RS 30 3 0.001 RG 20 2 12.29 CGS 2 3 3.719E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.46E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 9.397 KAPPA = 9.681 VTO = -1.023 .MODEL DCGD D CJO = 3.903E-010 VJ = 0.2566 M = 0.45 .MODEL DSUB D IS = 2.936E-009 N = 1.327 RS = 0.07557 BV = 33 CJO = 1.598E-010 VJ = 0.4699 M = 0.5274 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC25D0UVT Spice Model v1.0 Last Revised 2015/6/4 *---------- DMC25D1UVT Spice Model ---------- *NMOS .SUBCKT DMC25D1UVT_NMOS 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : B M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.4589 RS 30 3 0.0001 RG 20 2 25.5 CGS 2 3 2.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.61E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 0.95 + TOX = 1E-007 NSUB = 1E+014 KP = 1.6 KAPPA = 0.2 U0 = 400 IS = 0 .MODEL DCGD D CJO = 9E-012 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 2.5E-009 N = 1.258 RS = 0.2351 BV = 25.64 + CJO = 1.74E-011 VJ = 0.6 M = 0.43 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC25D1UVT_PMOS 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0135 RS 30 3 0.001 RG 20 2 1746 CGS 2 3 8.2E-012 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.5E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -0.85 + TOX = 1E-007 NSUB = 1E+014 KP = 55.6 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.5E-012 VJ = 0.55 M = 0.55 .MODEL DSUB D IS = 8.634E-009 N = 1.28 RS = 0.02 BV = 16.82 + CJO = 1.386E-009 VJ = 0.7 M = 0.5 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/06/08 *---------- DMC2700UDM Spice Model ---------- *NMOS .SUBCKT DMC2700UDM_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.2097 RS 30 3 0.001 RG 20 2 155.2 CGS 2 3 5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8699 +TOX = 6E-008 NSUB = 1E+016 KP = 5.296 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.5E-011 VJ = 0.6 M = 0.7342 .MODEL DSUB D IS = 8.403E-009 N = 1.531 RS = 0.4153 BV = 26 CJO = 3.241E-012 VJ = 0.6 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2700UDM_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.309 RS 30 3 0.001 RG 20 2 168.8 CGS 2 3 5.175E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.529 KAPPA = 19.32 VTO = -0.8736 .MODEL DCGD D CJO = 2.322E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.357E-008 N = 1.581 RS = 0.8199 BV = 25 CJO = 1.5E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN2700UDM Spice Model v1.0 Last Revised 2018/2/1 *---------- DMC2710UDW Spice Model ---------- ****NMOS**** .SUBCKT DMC2710UDW_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.12 RS 30 3 0.0001 RG 20 2 1544 CGS 2 3 4.066E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.62E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7916 + TOX = 6E-008 NSUB = 1E+016 KP = 5.2 U0 = 600 KAPPA = 10 .MODEL DCGD D CJO = 1.021E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.599E-010 N = 1.249 RS = 0.3268 BV = 25.29 + CJO = 2.163E-011 VJ = 0.8 M = 0.6001 TT = 4.395E-008 .MODEL DLIM D IS = 0.0001 .ENDS ****PMOS**** .SUBCKT DMC2710UDW_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.34 RS 30 3 0.001 RG 20 2 1544 CGS 2 3 4.762E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.97E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.23 KAPPA = 19.32 VTO = -0.8898 .MODEL DCGD D CJO = 8.302E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.467E-009 N = 1.786 RS = 0.09228 BV = 34.28 + CJO = 3.728E-011 VJ = 0.8 M = 0.6 TT = 5.3E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2710UDW Spice Model v1.0J Last Revised 2018/01/26 *---------- DMC2710UDWQ Spice Model ---------- ****NMOS**** .SUBCKT DMC2710UDWQ_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.12 RS 30 3 0.0001 RG 20 2 1544 CGS 2 3 4.066E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.62E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7916 + TOX = 6E-008 NSUB = 1E+016 KP = 5.2 U0 = 600 KAPPA = 10 .MODEL DCGD D CJO = 1.021E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.599E-010 N = 1.249 RS = 0.3268 BV = 25.29 + CJO = 2.163E-011 VJ = 0.8 M = 0.6001 TT = 4.395E-008 .MODEL DLIM D IS = 0.0001 .ENDS ****PMOS**** .SUBCKT DMC2710UDWQ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.34 RS 30 3 0.001 RG 20 2 1544 CGS 2 3 4.762E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.97E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.23 KAPPA = 19.32 VTO = -0.8898 .MODEL DCGD D CJO = 8.302E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.467E-009 N = 1.786 RS = 0.09228 BV = 34.28 + CJO = 3.728E-011 VJ = 0.8 M = 0.6 TT = 5.3E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2710UDWQ Spice Model v1.0J Last Revised 2020/01/26 *---------- DMC2710UV Spice Model ---------- ****NMOS**** .SUBCKT DMC2710UV_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.12 RS 30 3 0.0001 RG 20 2 1544 CGS 2 3 4.066E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.62E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7916 + TOX = 6E-008 NSUB = 1E+016 KP = 5.2 U0 = 600 KAPPA = 10 .MODEL DCGD D CJO = 1.021E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.599E-010 N = 1.249 RS = 0.3268 BV = 25.29 + CJO = 2.163E-011 VJ = 0.8 M = 0.6001 TT = 4.395E-008 .MODEL DLIM D IS = 0.0001 .ENDS ****PMOS**** .SUBCKT DMC2710UV_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.34 RS 30 3 0.001 RG 20 2 1544 CGS 2 3 4.762E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.97E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.23 KAPPA = 19.32 VTO = -0.8898 .MODEL DCGD D CJO = 8.302E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.467E-009 N = 1.786 RS = 0.09228 BV = 34.28 + CJO = 3.728E-011 VJ = 0.8 M = 0.6 TT = 5.3E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2710UV Spice Model v1.0J Last Revised 2018/01/26 *---------- DMC2710UVT Spice Model ---------- ****NMOS**** .SUBCKT DMC2710UVT_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.12 RS 30 3 0.0001 RG 20 2 1544 CGS 2 3 4.066E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.62E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.7916 + TOX = 6E-008 NSUB = 1E+016 KP = 5.2 U0 = 600 KAPPA = 10 .MODEL DCGD D CJO = 1.021E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.599E-010 N = 1.249 RS = 0.3268 BV = 25.29 + CJO = 2.163E-011 VJ = 0.8 M = 0.6001 TT = 4.395E-008 .MODEL DLIM D IS = 0.0001 .ENDS ****PMOS**** .SUBCKT DMC2710UVT_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.34 RS 30 3 0.001 RG 20 2 1544 CGS 2 3 4.762E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.97E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.23 KAPPA = 19.32 VTO = -0.8898 .MODEL DCGD D CJO = 8.302E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 5.467E-009 N = 1.786 RS = 0.09228 BV = 34.28 + CJO = 3.728E-011 VJ = 0.8 M = 0.6 TT = 5.3E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2710UVT Spice Model v1.0J Last Revised 2018/01/26 *---------- DMC2990UDJ Spice Model ---------- *NMOS .SUBCKT DMC2990UDJ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.3743 RS 30 3 0.001 RG 20 2 113 CGS 2 3 2.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.8716 + TOX = 6E-008 NSUB = 1.886E+016 KP = 2.108 U0 = 400 KAPPA = 10.7 .MODEL DCGD D CJO = 1.594E-011 VJ = 0.2646 M = 0.429 .MODEL DSUB D IS = 2.265E-009 N = 1.422 RS = 1.834 BV = 25 CJO = 2.7E-012 VJ = 0.2048 M = 0.1841 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2990UDJ_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.6562 RS 30 3 0.001 RG 20 2 400 CGS 2 3 2.653E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6965 KAPPA = 32.11 VTO = -0.6305 .MODEL DCGD D CJO = 1.549E-011 VJ = 0.1652 M = 0.3749 .MODEL DSUB D IS = 3.478E-007 N = 2.097 RS = 3.705 + BV = 25 CJO = 3.247E-012 VJ = 1.719E-014 M = 0.02141 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2990UDJ Spice Model v1.0 Last Revised 2012/11/30 *---------- DMC2990UDJQ Spice Model ---------- *NMOS .SUBCKT DMC2990UDJQ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.3743 RS 30 3 0.001 RG 20 2 113 CGS 2 3 2.5E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01 VTO = 0.8716 + TOX = 6E-008 NSUB = 1.886E+016 KP = 2.108 U0 = 400 KAPPA = 10.7 .MODEL DCGD D CJO = 1.594E-011 VJ = 0.2646 M = 0.429 .MODEL DSUB D IS = 2.265E-009 N = 1.422 RS = 1.834 BV = 25 CJO = 2.7E-012 VJ = 0.2048 M = 0.1841 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC2990UDJQ_PMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.6562 RS 30 3 0.001 RG 20 2 400 CGS 2 3 2.653E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.6965 KAPPA = 32.11 VTO = -0.6305 .MODEL DCGD D CJO = 1.549E-011 VJ = 0.1652 M = 0.3749 .MODEL DSUB D IS = 3.478E-007 N = 2.097 RS = 3.705 + BV = 25 CJO = 3.247E-012 VJ = 1.719E-014 M = 0.02141 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC2990UDJQ Spice Model v1.0 Last Revised 2016/9/21 *---------- DMC2991UDJ Spice Model ---------- *--------------------NMOS-------------------- .SUBCKT DMC2991UDJ_N 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.21 RS 30 3 0.0001 RG 20 2 887.6 CGS 2 3 1.466E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.1E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 0.8806 + TOX = 1E-007 NSUB = 1E+015 KP = 2.15 U0 = 400 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.719E-012 VJ = 0.785 M = 0.35 .MODEL DSUB D IS = 3.407E-009 N = 1.58 RS = 0.2324 BV = 25.05 + CJO = 3.376E-012 VJ = 0.9 M = 0.3 TT = 8.81E-009 .MODEL DLIM D IS = 0.0001 .ENDS DMC2991UDJ_N *--------------------PMOS-------------------- .SUBCKT DMC2991UDJ_P 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.75 RS 30 3 0.001 RG 20 2 3.36 CGS 2 3 1.61E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.44E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 200 VMAX = 1E+005 ETA = 0 VTO = -0.67 + TOX = 1E-007 NSUB = 1E+015 KP = 1.03 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.813E-012 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 1E-008 N = 1.329 RS = 1.273 BV = 29.92 + CJO = 8.821E-012 VJ = 0.6499 M = 0.3 .MODEL DLIM D IS = 0.0001 .ENDS DMC2991UDJ_P Diodes Spice Model v1.0J Last Revised 2020/01/31 *---------- DMC3730UVT Spice Model ---------- *NMOS .SUBCKT DMC3730UVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.2286 RS 30 3 0.001 RG 20 2 1.08 CGS 2 3 6E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8442 + TOX = 6E-008 NSUB = 1E+016 KP = 6.177 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.263E-011 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 1.909E-009 N = 1.3 RS = 0.4387 BV = 34 CJO = 1E-015 VJ = 0.6 M = 0.7823 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMC3730UVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.4982 RS 30 3 0.001 RG 20 2 177.7 CGS 2 3 8.153E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 2.741 KAPPA = 19.32 VTO = -0.9343 .MODEL DCGD D CJO = 2.569E-011 VJ = 0.6 M = 0.6165 .MODEL DSUB D IS = 4.013E-007 N = 2.187 RS = 0.2665 BV = 38 CJO = 1.212E-011 VJ = 0.71 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3730UVT Spice Model v1.0M Last Revised 2018/4/1 *N-CH .SUBCKT DMG1016VN D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 NMOS L=0.6U W=57.5m RD 10 1 240m RS 30 3 60m RG 20 2 93 CGS 2 3 57p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 27p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB ********************************************* .MODEL NMOS NMOS LEVEL=3 U0=500 VMAX=80k + ETA=0.1m VTO=0.93 TOX=16.8n NSUB=1e17 ********************************************* .MODEL DCGD D CJO=27p VJ=80m M=0.320 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=14p VJ=0.800 M=0.420 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VN *P-CH .SUBCKT DMG1016VP D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=41m RD 10 1 300m RS 30 3 75m RG 20 2 150 CGS 2 3 54.55p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB ********************************************* .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=16.8n NSUB=2e17 ********************************************* .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.270 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=20p VJ=0.600 M=0.350 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VP *N-CH .SUBCKT DMG1016VN D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 NMOS L=0.6U W=57.5m RD 10 1 240m RS 30 3 60m RG 20 2 93 CGS 2 3 57p EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 27p R1 13 0 1.00 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1.00 D2 15 0 DLIM DSD 3 10 DSUB ********************************************* .MODEL NMOS NMOS LEVEL=3 U0=500 VMAX=80k + ETA=0.1m VTO=0.93 TOX=16.8n NSUB=1e17 ********************************************* .MODEL DCGD D CJO=27p VJ=80m M=0.320 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=14p VJ=0.800 M=0.420 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VN *P-CH .SUBCKT DMG1016VP D=10 G=20 S=30 * TERMINALS: D G S M1 1 2 3 3 PMOS L=0.6U W=41m RD 10 1 300m RS 30 3 75m RG 20 2 150 CGS 2 3 54.55p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 22.2p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB ********************************************* .MODEL PMOS PMOS LEVEL=3 U0=300 VMAX=40k + ETA=0.1m VTO=-0.952 TOX=16.8n NSUB=2e17 ********************************************* .MODEL DCGD D CJO=22.2p VJ=0.150 M=0.270 ********************************************* .MODEL DSUB D IS=36.1n N=1.50 RS=21.8m BV=20 + CJO=20p VJ=0.600 M=0.350 ********************************************* .MODEL DLIM D IS=100U ********************************************* .ENDS DMG1016VP