* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMG3401LSN Spice Model ---------- .SUBCKT DMG3401LSN 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03105 RS 30 3 0.001 RG 20 2 7.3 CGS 2 3 1.279E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -0.8354 .MODEL DCGD D CJO = 2.85E-010 VJ = 0.07814 M = 0.2639 .MODEL DSUB D IS = 1.226E-009 N = 1.149 RS = 0.06597 + BV = 50 CJO = 1.669E-010 VJ = 0.6861 M = 0.5296 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG3401LSN Spice Model v1.0 Last Revised 2012/11/28 *---------- DMG3401LSNQ Spice Model ---------- .SUBCKT DMG3401LSNQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03105 RS 30 3 0.001 RG 20 2 7.3 CGS 2 3 1.279E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.1E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -0.8354 .MODEL DCGD D CJO = 2.85E-010 VJ = 0.07814 M = 0.2639 .MODEL DSUB D IS = 1.226E-009 N = 1.149 RS = 0.06597 + BV = 50 CJO = 1.669E-010 VJ = 0.6861 M = 0.5296 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG3401LSNQ Spice Model v1.0 Last Revised 2018/11/28 *---------- DMG3407SSN Spice Model ---------- .SUBCKT DMG3407SSN 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.024 RS 30 3 0.001 RG 20 2 12.45 CGS 2 3 9.2E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.3E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 750 VMAX = 1E+005 ETA = 0 + VTO = -1.85 TOX = 1E-007 NSUB = 1E+015 KP = 45 + KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 1.4E-009 N = 1.5 RS = 1E-007 BV = 34.31 + CJO = 1E-010 VJ = 0.6 M = 0.3 XTI = 0 TT = 4.25E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1B Last Revised 2020/03/18 *---------- DMP3004SSS Spice Model ---------- .SUBCKT DMP3004SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0012 RS 30 3 0.001 RG 20 2 5.35 CGS 2 3 7.464E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 160 KAPPA = 19.32 VTO = -2.55 .MODEL DCGD D CJO = 2.762E-009 VJ = 0.2072 M = 0.2244 .MODEL DSUB D IS = 2.229E-010 N = 1.175 RS = 0.001978 BV = 31.12 + CJO = 1.601E-009 VJ = 0.8 M = 0.6 TT=1.55E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3004SSS Spice Model v1.0M Last Revised 2018/05/18 *---------- DMP3007LK3 Spice Model ---------- .SUBCKT DMP3007LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0036 RS 30 3 1E-006 RG 20 2 22.8 CGS 2 3 3.409E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 100 KAPPA = 19.32 VTO = -2.1 .MODEL DCGD D CJO = 9.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.21E-009 N = 1.325 RS = 0.001807 BV = 37.39 + CJO = 1.423E-009 VJ = 0.6 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007LK3 Spice Model v1.0J Last Revised 2019/02/22 *---------- DMP3007LSS Spice Model ---------- .SUBCKT DMP3007LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001386 RS 30 3 0.001 RG 20 2 22.8 CGS 2 3 2.969E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 98.34 KAPPA = 19.32 VTO = -2.316 .MODEL DCGD D CJO = 6E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.186E-010 N = 1.188 RS = 4.441E-010 BV = 36 CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007LSS Spice Model v1.0M Last Revised 2018/7/7 *---------- DMP3007SCG Spice Model ---------- .SUBCKT DMP3007SCG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001386 RS 30 3 0.001 RG 20 2 22.8 CGS 2 3 2.969E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 98.34 KAPPA = 19.32 VTO = -2.316 .MODEL DCGD D CJO = 6E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.186E-010 N = 1.188 RS = 4.441E-010 BV = 36 CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007SCG Spice Model v1.0M Last Revised 2016/9/7 *---------- DMP3007SCGQ Spice Model ---------- .SUBCKT DMP3007SCGQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001386 RS 30 3 0.001 RG 20 2 22.8 CGS 2 3 2.969E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 98.34 KAPPA = 19.32 VTO = -2.316 .MODEL DCGD D CJO = 6E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.186E-010 N = 1.188 RS = 4.441E-010 BV = 36 CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007SCGQ Spice Model v1.0M Last Revised 2016/9/7 *---------- DMP3007SFG Spice Model ---------- .SUBCKT DMP3007SFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001386 RS 30 3 0.001 RG 20 2 22.8 CGS 2 3 2.969E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 98.34 KAPPA = 19.32 VTO = -2.316 .MODEL DCGD D CJO = 6E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.186E-010 N = 1.188 RS = 4.441E-010 BV = 36 CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007SFG Spice Model v1.0M Last Revised 2016/9/7 *---------- DMP3007SPS Spice Model ---------- .SUBCKT DMP3007SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001386 RS 30 3 0.001 RG 20 2 22.8 CGS 2 3 2.969E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 98.34 KAPPA = 19.32 VTO = -2.316 .MODEL DCGD D CJO = 6E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.186E-010 N = 1.188 RS = 4.441E-010 BV = 36 CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007SPS Spice Model v1.0M Last Revised 2016/9/7 *---------- DMP3007SPSQ Spice Model ---------- .SUBCKT DMP3007SPSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001386 RS 30 3 0.001 RG 20 2 22.8 CGS 2 3 2.969E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 98.34 KAPPA = 19.32 VTO = -2.316 .MODEL DCGD D CJO = 6E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 3.186E-010 N = 1.188 RS = 4.441E-010 BV = 36 CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 9.51E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3007SPSQ Spice Model v1.0M Last Revised 2019/7/23 *---------- DMP3008SFGQ Spice Model ---------- .SUBCKT DMP3008SFGQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.008417 RS 30 3 0.001 RG 20 2 6.37 CGS 2 3 2.09E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 38.15 KAPPA = 19.32 VTO = -2.025 .MODEL DCGD D CJO = 1E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.251E-010 N = 1.261 RS = 0.007736 BV = 33 CJO = 1.038E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3008SFGQ Spice Model v1.0M Last Revised 2018/1/25 *---------- DMP3011SFVW Spice Model ---------- .SUBCKT DMP3011SFVW 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0045 RS 30 3 0.001 RG 20 2 2.98 CGS 2 3 2.18E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.65E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.2 + TOX = 1E-007 NSUB = 1E+015 KP = 58 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.333E-009 VJ = 0.6 M = 0.45 .MODEL DSUB D IS = 3.8E-009 N = 1.44 RS = 0.0007 BV = 37.82 + CJO = 2.803E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 9.28E-009 .MODEL DLIM D + IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/25 *---------- DMP3011SFVWQ Spice Model ---------- .SUBCKT DMP3011SFVWQ 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0045 RS 30 3 0.001 RG 20 2 2.98 CGS 2 3 2.18E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.65E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.2 + TOX = 1E-007 NSUB = 1E+015 KP = 58 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.333E-009 VJ = 0.6 M = 0.45 .MODEL DSUB D IS = 3.8E-009 N = 1.44 RS = 0.0007 BV = 37.82 + CJO = 2.803E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 9.28E-009 .MODEL DLIM D + IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/25 *---------- DMP3011SSS Spice Model ---------- .SUBCKT DMP3011SSS 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0045 RS 30 3 0.001 RG 20 2 2.98 CGS 2 3 2.18E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.65E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.2 + TOX = 1E-007 NSUB = 1E+015 KP = 58 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.333E-009 VJ = 0.6 M = 0.45 .MODEL DSUB D IS = 3.8E-009 N = 1.44 RS = 0.0007 BV = 37.82 + CJO = 2.803E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 9.28E-009 .MODEL DLIM D + IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/25 *---------- DMP3012LPS Spice Model ---------- .SUBCKT DMP3012LPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.002936 RS 30 3 0.001 RG 20 2 1.28 CGS 2 3 5.724E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 118.4 KAPPA = 64.79 VTO = -1.906 .MODEL DCGD D CJO = 2.87E-009 VJ = 0.3337 M = 0.3427 .MODEL DSUB D IS = 2.26E-010 N = 1.19 RS = 0.002225 + BV = 40 CJO = 1.506E-009 VJ = 0.09737 M = 0.2275 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3012LPS Spice Model v1.0 Last Revised 2014/09/10 *---------- DM3013SFK Spice Model ---------- .SUBCKT DMP3013SFK 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.008 RS 30 3 0.001 RG 20 2 23.13 CGS 2 3 1.537E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.58E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 750 VMAX = 1E+005 ETA = 0 + VTO = -1.881 + TOX = 1E-007 NSUB = 1E+014 KP = 60 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.928E-010 VJ = 0.5413 M = 0.35 .MODEL DSUB D IS = 1.489E-010 N = 1.205 RS = 0.0027 BV = 32.89 + CJO = 2.501E-010 VJ = 0.6 M = 0.4137 TT = 2.3E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0J Last Revised 2019/09/09 *---------- DMP3017SFK Spice Model ---------- .SUBCKT DMP3017SFK 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.005039 RS 30 3 0.001 RG 20 2 8.36 CGS 2 3 1.93E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.6E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 46.32 KAPPA = 49.86 VTO = -2.2 .MODEL DCGD D CJO = 1.115E-009 VJ = 0.6515 M = 0.3641 .MODEL DSUB D IS = 4.862E-012 N = 1.048 RS = 0.005212 BV = 50 CJO = 7.568E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3017SFK Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP3020LSS Spice Model ---------- .SUBCKT DMP3020LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.008417 RS 30 3 0.001 RG 20 2 6.37 CGS 2 3 2.09E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.2E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 38.15 KAPPA = 19.32 VTO = -2.025 .MODEL DCGD D CJO = 1E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.251E-010 N = 1.261 RS = 0.007736 BV = 33 CJO = 1.038E-010 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3020LSS Spice Model v1.0M Last Revised 2018/1/25 *---------- DMP3021SFVW Spice Model ---------- .SUBCKT DMP3021SFVW 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0065 RS 30 3 0.001 RG 20 2 3.23 CGS 2 3 1.58E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.21E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.35 + TOX = 1E-007 NSUB = 1E+014 KP = 45 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 9.525E-010 VJ = 0.8 M = 0.48 .MODEL DSUB D IS = 5.2E-009 N = 1.45 RS = 0.0015 BV = 36.29 + CJO = 2.203E-010 VJ = 0.6 M = 0.5207 XTI = 0 TT = 7.45E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/25 *---------- DMP3021SFVWQ Spice Model ---------- .SUBCKT DMP3021SFVWQ 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0065 RS 30 3 0.001 RG 20 2 3.23 CGS 2 3 1.58E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.21E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.35 + TOX = 1E-007 NSUB = 1E+014 KP = 45 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 9.525E-010 VJ = 0.8 M = 0.48 .MODEL DSUB D IS = 5.2E-009 N = 1.45 RS = 0.0015 BV = 36.29 + CJO = 2.203E-010 VJ = 0.6 M = 0.5207 XTI = 0 TT = 7.45E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/25 *---------- DMP3021SSS Spice Model ---------- .SUBCKT DMP3021SSS 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0065 RS 30 3 0.001 RG 20 2 3.23 CGS 2 3 1.58E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.21E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.35 + TOX = 1E-007 NSUB = 1E+014 KP = 45 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 9.525E-010 VJ = 0.8 M = 0.48 .MODEL DSUB D IS = 5.2E-009 N = 1.45 RS = 0.0015 BV = 36.29 + CJO = 2.203E-010 VJ = 0.6 M = 0.5207 XTI = 0 TT = 7.45E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/05/25 *---------- DMP3026SFDE Spice Model ---------- .SUBCKT DMP3026SFDE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.009697 RS 30 3 0.001 RG 20 2 15.56 CGS 2 3 1.185E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 21.21 KAPPA = 19.32 VTO = -2.826 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.381E-010 N = 1.297 RS = 0.003867 BV = 38 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.11E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3026SFDE Spice Model v1.0M Last Revised 2018/2/1 *---------- DMP3026SFDF Spice Model ---------- .SUBCKT DMP3026SFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.009697 RS 30 3 0.001 RG 20 2 15.56 CGS 2 3 1.185E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 21.21 KAPPA = 19.32 VTO = -2.826 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.381E-010 N = 1.297 RS = 0.003867 BV = 38 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.11E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3026SFDF Spice Model v1.0M Last Revised 2016/9/5 *---------- DMP3026SFDF Spice Model ---------- .SUBCKT DMP3026SFDF 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.009697 RS 30 3 0.001 RG 20 2 15.56 CGS 2 3 1.185E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 21.21 KAPPA = 19.32 VTO = -2.826 .MODEL DCGD D CJO = 2.5E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.381E-010 N = 1.297 RS = 0.003867 BV = 38 CJO = 2.5E-010 VJ = 0.8 M = 0.6 TT = 5.11E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3026SFDF Spice Model v1.0M Last Revised 2016/9/5 *---------- DMP3028LFDE Spice Model ---------- .SUBCKT DMP3028LFDE 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3028LFDE Spice Model v1.0 Last Revised 2013/11/12 *---------- DMP3028LFDEQ Spice Model ---------- .SUBCKT DMP3028LFDEQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3028LFDEQ Spice Model v1.0 Last Revised 2013/11/12 *---------- DMP3028LK3 Spice Model ---------- .SUBCKT DMP3028LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3028LK3 Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP3028LK3Q Spice Model ---------- .SUBCKT DMP3028LK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3028LK3Q Spice Model v1.0 Last Revised 2016/8/31 *---------- DMP3028LPSQ Spice Model ---------- .SUBCKT DMP3028LPSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3028LPSQ Spice Model v1.0 Last Revised 2017/10/13 *---------- DMP3028LPSW Spice Model ---------- .SUBCKT DMP3028LPSW 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.015 RS 30 3 0.001 RG 20 2 11.66 CGS 2 3 1.28E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.41E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.35 + TOX = 1E-007 NSUB = 1E+014 KP = 34 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 5.825E-010 VJ = 0.5 M = 0.48 .MODEL DSUB D IS = 2E-010 N = 1.24 RS = 0.0055 BV = 35.28 + CJO = 1.503E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 5.15E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/03/12 *---------- DMP3028LSD Spice Model ---------- .SUBCKT DMP3028LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01205 RS 30 3 0.001 RG 20 2 14.8 CGS 2 3 1.141E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 1E-009 + TOX = 6E-008 NSUB = 1E+016 KP = 24.29 KAPPA = 55.87 VTO = -2.147 .MODEL DCGD D CJO = 4.573E-010 VJ = 0.4119 M = 0.3922 .MODEL DSUB D IS = 2.24E-010 N = 1.262 RS = 0.009108 + BV = 50 CJO = 2.261E-010 VJ = 0.5048 M = 0.5435 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3028LSD Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP3030SN Spice Model ---------- .SUBCKT DMP3030SN 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1167 RS 30 3 0.001 RG 20 2 51 CGS 2 3 1.103E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.68 KAPPA = 13.91 VTO = -2.049 .MODEL DCGD D CJO = 2.109E-010 VJ = 0.6052 M = 0.5407 .MODEL DSUB D IS = 2.361E-010 N = 1.408 RS = 0.01768 + BV = 50 CJO = 1.912E-010 VJ = 0.6317 M = 0.3668 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3030SN Spice Model v2.0 Last Revised 2013/11/0 *SRC=DMP3035LSS;DI_DMP3035LSS;MOSFETs P;Enh;30.0V 12.0A 35.0mohms Diodes Inc MOSFET *SYM=POWMOSP .SUBCKT DI_DMP3035LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 15.6m RS 30 3 1.87m RG 20 2 76.7 CGS 2 3 179p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 347p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL DMOS PMOS(LEVEL=3 VMAX=62.5k THETA=80.0m + ETA=450u VTO=-2.00 KP=23.3 .MODEL DCGD D (CJO=347p VJ=0.600 M=0.680 .MODEL DSUB D (IS=49.8n N=1.50 RS=29.2m BV=30.0 + CJO=92.5p VJ=0.800 M=0.420 TT=196n .MODEL DLIM D (IS=100U) .ENDS *---------- DMP3036SFG Spice Model ---------- .SUBCKT DMP3036SFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01231 RS 30 3 0.001 RG 20 2 6.83 CGS 2 3 1.465E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.556E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 164.9 VMAX = 1.945E+005 KP = 39.94 + ETA = 0.005129 TOX = 6E-008 NSUB = 1.104E+016 KAPPA = 3.689 VTO = -2.072 .MODEL DCGD D CJO = 7.47E-010 VJ = 0.518 M = 0.3662 .MODEL DSUB D IS = 2.364E-010 N = 1.296 RS = 0.007836 BV = 33 +CJO = 9.148E-011 VJ = 0.644 M = 0.663 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3036SFG Spice Model v1.0 Last Revised 2017/7/27 *---------- DMP3036SFV Spice Model ---------- .SUBCKT DMP3036SFV 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01231 RS 30 3 0.001 RG 20 2 6.83 CGS 2 3 1.465E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.556E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 164.9 VMAX = 1.945E+005 KP = 39.94 + ETA = 0.005129 TOX = 6E-008 NSUB = 1.104E+016 KAPPA = 3.689 VTO = -2.072 .MODEL DCGD D CJO = 7.47E-010 VJ = 0.518 M = 0.3662 .MODEL DSUB D IS = 2.364E-010 N = 1.296 RS = 0.007836 BV = 33 +CJO = 9.148E-011 VJ = 0.644 M = 0.663 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3036SFV Spice Model v1.0 Last Revised 2017/7/27 *---------- DMP3036SSD Spice Model ---------- .SUBCKT DMP3036SSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01231 RS 30 3 0.001 RG 20 2 6.83 CGS 2 3 1.465E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.556E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 164.9 VMAX = 1.945E+005 KP = 39.94 + ETA = 0.005129 TOX = 6E-008 NSUB = 1.104E+016 KAPPA = 3.689 VTO = -2.072 .MODEL DCGD D CJO = 7.47E-010 VJ = 0.518 M = 0.3662 .MODEL DSUB D IS = 2.364E-010 N = 1.296 RS = 0.007836 BV = 33 +CJO = 9.148E-011 VJ = 0.644 M = 0.663 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3036SSD Spice Model v1.0 Last Revised 2017/7/27 *---------- DMP3036SSS Spice Model ---------- .SUBCKT DMP3036SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01231 RS 30 3 0.001 RG 20 2 6.83 CGS 2 3 1.465E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.556E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 164.9 VMAX = 1.945E+005 KP = 39.94 + ETA = 0.005129 TOX = 6E-008 NSUB = 1.104E+016 KAPPA = 3.689 VTO = -2.072 .MODEL DCGD D CJO = 7.47E-010 VJ = 0.518 M = 0.3662 .MODEL DSUB D IS = 2.364E-010 N = 1.296 RS = 0.007836 BV = 33 +CJO = 9.148E-011 VJ = 0.644 M = 0.663 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3036SSS Spice Model v1.0 Last Revised 2017/7/27 *---------- DMP3037LSS Spice Model ---------- .SUBCKT DMP3037LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.013 RS 30 3 0.001 RG 20 2 22.85 CGS 2 3 8.8E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 30 KAPPA = 19.32 VTO = -1.87 .MODEL DCGD D CJO = 4.542E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.264E-011 N = 1.1 RS = 0.0841 BV = 33.2 CJO = 8.059E-011 VJ = 0.8 M = 0.6 TT = 6.78 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3037LSS Spice Model v1.0W Last Revised 2018/11/02 ---------- DMP3037LSSQ Spice Model ---------- .SUBCKT DMP3037LSSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3037LSSQ Spice Model v2.0 Last Revised 2019/9/24 *---------- DMP3045LFVW Spice Model ---------- .SUBCKT DMP3045LFVW 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.017 RS 30 3 0.001 RG 20 2 10.43 CGS 2 3 6.6E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.1 + TOX = 1E-007 NSUB = 1E+014 KP = 16.5 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 3.825E-010 VJ = 0.5 M = 0.48 .MODEL DSUB D IS = 2.5E-009 N = 1.44 RS = 0.0016 BV = 37.32 + CJO = 1.353E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 6.35E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/09/15 *---------- DMP3045LFVWQ Spice Model ---------- .SUBCKT DMP3045LFVWQ 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.017 RS 30 3 0.001 RG 20 2 10.43 CGS 2 3 6.6E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.1 + TOX = 1E-007 NSUB = 1E+014 KP = 16.5 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 3.825E-010 VJ = 0.5 M = 0.48 .MODEL DSUB D IS = 2.5E-009 N = 1.44 RS = 0.0016 BV = 37.32 + CJO = 1.353E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 6.35E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/09/15 *---------- DMP3045LVT Spice Model ---------- .SUBCKT DMP3045LVT 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : B M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.017 RS 30 3 0.001 RG 20 2 10.43 CGS 2 3 6.6E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.9E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 450 VMAX = 1E+005 ETA = 0 VTO = -2.1 + TOX = 1E-007 NSUB = 1E+014 KP = 16.5 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 3.825E-010 VJ = 0.5 M = 0.48 .MODEL DSUB D IS = 2.5E-009 N = 1.44 RS = 0.0016 BV = 37.32 + CJO = 1.353E-010 VJ = 0.6 M = 0.4607 XTI = 0 TT = 6.35E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2021/09/15 *---------- DMP3048LSD Spice Model ---------- .SUBCKT DMP3048LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03788 RS 30 3 0.001 RG 20 2 6.83 CGS 2 3 1.301E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 9.5E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 29.14 KAPPA = 19.32 VTO = -0.9085 .MODEL DCGD D CJO = 3E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 7.066E-009 N = 1.281 RS = 0.04157 BV = 32 CJO = 1.76E-010 VJ = 0.8 M = 0.6 TT = 5E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3048LSD Spice Model v1.0M Last Revised 2016/9/12 *---------- DMP3050LVT Spice Model ---------- .SUBCKT DMP3050LVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3050LVT Spice Model v2.0 Last Revised 2012/8/06 ---------- DMP3056L Spice Model ---------- .SUBCKT DMP3056L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3036L Spice Model v2.0 Last Revised 2017/3/1 *---------- DMP3056LDM Spice Model ---------- .SUBCKT DMP3056LDM 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3056LDM Spice Model v2.0 Last Revised 2012/8/06 *---------- DMP3056LSD Spice Model ---------- .SUBCKT DMP3056LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3036LSD Spice Model v2.0 Last Revised 2012/8/06 *---------- DMP3056LSDQ Spice Model ---------- .SUBCKT DMP3056LSDQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3056LSDQ Spice Model v2.0 Last Revised 2017/3/1 *---------- DMP3056LSS Spice Model ---------- .SUBCKT DMP3056LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 + BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3056LSS Spice Model v2.0 Last Revised 2012/8/06 ---------- DMP3056LSSQ Spice Model ---------- .SUBCKT DMP3056LSSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02496 RS 30 3 0.001 RG 20 2 11.1 CGS 2 3 8.938E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.92E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 2.425E+005 KP = 27.53 ETA = 0.0001 TOX = 6E-008 NSUB = 1E+017 KAPPA = 2.932 VTO = -1.9 .MODEL DCGD D CJO = 4.013E-010 VJ = 0.3844 M = 0.3457 .MODEL DSUB D IS = 2.245E-010 N = 1.343 RS = 0.01819 BV = 35 CJO = 7.964E-011 VJ = 3.068 M = 0.9583 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMC3056LSSQ Spice Model v2.0 Last Revised 2019/9/24 *---------- DMP3065LVT Spice Model ---------- .SUBCKT DMP3065LVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.01936 RS 30 3 0.001 RG 20 2 162.5 CGS 2 3 4.469E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 10 KAPPA = 19.32 VTO = -2.002 .MODEL DCGD D CJO = 4.542E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.835E-009 N = 1.386 RS = 0.03158 BV = 34.21 + CJO = 6.259E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3065LVT Spice Model v1.0J Last Revised 2018/08/16 *---------- DMP3068L Spice Model ---------- .SUBCKT DMP3068L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04199 RS 30 3 0.001 RG 20 2 14.02 CGS 2 3 6.916E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 13.5 KAPPA = 19.32 VTO = -0.9435 .MODEL DCGD D CJO = 1.912E-010 VJ = 0.6852 M = 0.6 .MODEL DSUB D IS = 1.682E-009 N = 1.449 RS = 0.02203 BV = 31 + CJO = 7.714E-011 VJ = 0.6 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3068L Spice Model v1.0J Last Revised 2018/08/15 *---------- DMP3068LVT Spice Model ---------- .SUBCKT DMP3068LVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04199 RS 30 3 0.001 RG 20 2 14.02 CGS 2 3 6.916E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 13.5 KAPPA = 19.32 VTO = -0.9435 .MODEL DCGD D CJO = 1.912E-010 VJ = 0.6852 M = 0.6 .MODEL DSUB D IS = 1.682E-009 N = 1.449 RS = 0.02203 BV = 31 + CJO = 7.714E-011 VJ = 0.6 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3068LVT Spice Model v1.0J Last Revised 2018/08/15 *---------- DMP3085LSD Spice Model ---------- .SUBCKT DMP3085LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02942 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.366E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.769 KAPPA = 19.32 VTO = -1.917 .MODEL DCGD D CJO = 2.502E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.949E-009 N = 1.628 RS = 0.02235 BV = 33 CJO = 5.295E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3085LSD Spice Model v1.0M Last Revised 2016/10/6 *---------- DMP3085LSD Spice Model ---------- .SUBCKT DMP3085LSD 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02942 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.366E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.769 KAPPA = 19.32 VTO = -1.917 .MODEL DCGD D CJO = 2.502E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.949E-009 N = 1.628 RS = 0.02235 BV = 33 CJO = 5.295E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3085LSD Spice Model v1.0M Last Revised 2016/10/6 *---------- DMP3085LSS Spice Model ---------- .SUBCKT DMP3085LSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02942 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.366E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.769 KAPPA = 19.32 VTO = -1.917 .MODEL DCGD D CJO = 2.502E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.949E-009 N = 1.628 RS = 0.02235 BV = 33 CJO = 5.295E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3085LSS Spice Model v1.0M Last Revised 2016/10/6 *---------- DMP3097L Spice Model ---------- .SUBCKT DMP3097L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02942 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.366E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 8.769 KAPPA = 19.32 VTO = -1.917 .MODEL DCGD D CJO = 2.502E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.949E-009 N = 1.628 RS = 0.02235 BV = 33 CJO = 5.295E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3097L Spice Model v1.0M Last Revised 2020/11/7 *---------- DMP3097LQ Spice Model ---------- .SUBCKT DMP3097LQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02942 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.366E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 8.769 KAPPA = 19.32 VTO = -1.917 .MODEL DCGD D CJO = 2.502E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.949E-009 N = 1.628 RS = 0.02235 BV = 33 CJO = 5.295E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3097LQ Spice Model v1.0M Last Revised 2020/11/7 *DIODES_INC_SPICE_MODEL DMP3098L *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=11Dec2012 *VERSION=1 .SUBCKT DMP3098L 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 27E-3 RS 23 3 Rmod1 27E-3 RG 20 22 5 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 100E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 400E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-2.1 TOX=6E-8 NSUB=5E+16 KP=9 NFS=1E11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 350E-12 VJ = 0.45 M = 0.33) .MODEL DSUB D (IS=2.5E-13 N=1 RS=0.018 BV=33 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=.5e-3 TC2=3E-6) .ENDS *DIODES_INC_SPICE_MODEL DMP3098LDM *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=11Dec2012 *VERSION=1 .SUBCKT DMP3098LDM 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 26E-3 RS 23 3 Rmod1 26E-3 RG 20 22 5 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 100E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 400E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-2.1 TOX=6E-8 NSUB=5E+16 KP=9 NFS=1E11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 350E-12 VJ = 0.45 M = 0.33) .MODEL DSUB D (IS=2.5E-13 N=1 RS=0.018 BV=33 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=.5e-3 TC2=3E-6) .ENDS *---------- DMP3098LQ Spice Model ---------- .SUBCKT DMP3098LQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0434 RS 30 3 0.001 RG 20 2 14.77 CGS 2 3 4.782E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 8.923 KAPPA = 19.32 VTO = -2.061 .MODEL DCGD D CJO = 2.071E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.524E-010 N = 1.412 RS = 0.04459 BV = 33 CJO = 3.071E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3098LQ Spice Model v1.0M Last Revised 2017/3/14 *DIODES_INC_SPICE_MODEL DMP3098LSD *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=11Dec2012 *VERSION=1 .SUBCKT DMP3098LSD 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 26E-3 RS 23 3 Rmod1 26E-3 RG 20 22 5 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 100E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 400E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-2.1 TOX=6E-8 NSUB=5E+16 KP=9 NFS=1E11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 350E-12 VJ = 0.45 M = 0.33) .MODEL DSUB D (IS=2.5E-13 N=1 RS=0.018 BV=33 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=.5e-3 TC2=3E-6) .ENDS *DIODES_INC_SPICE_MODEL DMP3098LSS *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=11Dec2012 *VERSION=1 .SUBCKT DMP3098LSS 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 26E-3 RS 23 3 Rmod1 26E-3 RG 20 22 5 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 100E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 400E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-2.1 TOX=6E-8 NSUB=5E+16 KP=9 NFS=1E11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 350E-12 VJ = 0.45 M = 0.33) .MODEL DSUB D (IS=2.5E-13 N=1 RS=0.018 BV=33 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=.5e-3 TC2=3E-6) .ENDS *---------- DMP3099L Spice Model ---------- .SUBCKT DMP3099L 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.034 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.402E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 11.4 KAPPA = 0.2 VTO = -1.951 .MODEL DCGD D CJO = 2.23E-010 VJ = 0.5007 M = 0.4371 .MODEL DSUB D IS = 2.1E-009 N = 1.535 RS = 0.01225 BV = 33 + CJO = 5.41E-011 VJ = 0.6 M = 0.5308 XTI=0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/19 *The model can only be used at 25 degC *---------- DMP3099LQ Spice Model ---------- .SUBCKT DMP3099LQ 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.034 RS 30 3 0.001 RG 20 2 10.27 CGS 2 3 5.402E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 11.4 KAPPA = 0.2 VTO = -1.951 .MODEL DCGD D CJO = 2.23E-010 VJ = 0.5007 M = 0.4371 .MODEL DSUB D IS = 2.1E-009 N = 1.535 RS = 0.01225 BV = 33 + CJO = 5.41E-011 VJ = 0.6 M = 0.5308 XTI=0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2022/05/19 *The model can only be used at 25 degC *---------- DMP3105LVT Spice Model ---------- .SUBCKT DMP3105LVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04181 RS 30 3 0.001 RG 20 2 12.29 CGS 2 3 3.719E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.46E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 9.397 KAPPA = 9.681 VTO = -1.023 .MODEL DCGD D CJO = 3.903E-010 VJ = 0.2566 M = 0.45 .MODEL DSUB D IS = 2.936E-009 N = 1.327 RS = 0.07557 BV = 33 CJO = 1.598E-010 VJ = 0.4699 M = 0.5274 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3105LVT Spice Model v1.0 Last Revised 2011/10/7 *---------- DMP3125L Spice Model ---------- .SUBCKT DMP3125L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04242 RS 30 3 0.001 RG 20 2 53.6 CGS 2 3 2.497E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 3.8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 4.757 KAPPA = 19.32 VTO = -1.65 .MODEL DCGD D CJO = 5.012E-011 VJ = 0.6 M = 0.6 .MODEL DSUB D IS = 1.656E-009 N = 1.475 RS = 0.01802 BV = 37 CJO = 4.932E-011 VJ = 0.6 M = 0.6 TT = 4.8E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3125L Spice Model v1.0M Last Revised 2017/10/11 *---------- DMP3130LQ Spice Model ---------- .SUBCKT DMP3130LQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.04181 RS 30 3 0.001 RG 20 2 12.29 CGS 2 3 3.719E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1.46E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 9.397 KAPPA = 9.681 VTO = -1.023 .MODEL DCGD D CJO = 3.903E-010 VJ = 0.2566 M = 0.45 .MODEL DSUB D IS = 2.936E-009 N = 1.327 RS = 0.07557 BV = 33 CJO = 1.598E-010 VJ = 0.4699 M = 0.5274 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3130LQ Spice Model v1.0M Last Revised 2016/3/21 *---------- DMP3165L Spice Model ---------- .SUBCKT DMP3165L 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02887 RS 30 3 0.001 RG 20 2 12.47 CGS 2 3 2.758E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-012 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 5.567 KAPPA = 19.32 VTO = -1.948 .MODEL DCGD D CJO = 7E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.231E-010 N = 1.336 RS = 0.01227 BV = 33 CJO = 6.817E-011 VJ = 0.8 M = 0.6 TT = 3.2E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3165L Spice Model v1.0M Last Revised 2018/2/2 *---------- DMP3165LQ Spice Model ---------- .SUBCKT DMP3165LQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02887 RS 30 3 0.001 RG 20 2 12.47 CGS 2 3 2.758E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5E-012 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 5.567 KAPPA = 19.32 VTO = -1.948 .MODEL DCGD D CJO = 7E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.231E-010 N = 1.336 RS = 0.01227 BV = 33 CJO = 6.817E-011 VJ = 0.8 M = 0.6 TT = 3.2E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3165LQ Spice Model v1.0M Last Revised 2020/2/2 *---------- DMP31D0U Spice Model ---------- .SUBCKT DMP31D0U 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.3953 RS 30 3 0.001 RG 20 2 166 CGS 2 3 7.126E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 3.955 KAPPA = 0.2552 VTO = -0.6755 .MODEL DCGD D CJO = 3.218E-011 VJ = 0.07451 M = 0.3033 .MODEL DSUB D IS = 1.621E-008 N = 1.532 RS = 0.5477 + BV = 95.86 CJO = 1.035E-011 VJ = 0.0002124 M = 0.1217 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS = 1.137E-005 N = 1.184E+004 BV = 4.441E-010 .ENDS *Diodes DMP31D0U Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP31D0UFB4 Spice Model ---------- .SUBCKT DMP31D0UFB4 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.3953 RS 30 3 0.001 RG 20 2 166 CGS 2 3 7.126E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 3.955 KAPPA = 0.2552 VTO = -0.6755 .MODEL DCGD D CJO = 3.218E-011 VJ = 0.07451 M = 0.3033 .MODEL DSUB D IS = 1.621E-008 N = 1.532 RS = 0.5477 + BV = 95.86 CJO = 1.035E-011 VJ = 0.0002124 M = 0.1217 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS = 1.137E-005 N = 1.184E+004 BV = 4.441E-010 .ENDS *Diodes DMP31D0UFB4 Spice Model v1.0 Last Revised 2013/10/9 *---------- DMP31D7L Spice Model ---------- .SUBCKT DMP31D7L_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP31D7L Spice Model v1.0J Last Revised 2018/01/14 *---------- DMP31D7LDW Spice Model ---------- .SUBCKT DMP31D7LDW_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP31D7LDW Spice Model v1.0J Last Revised 2018/01/14 *---------- DMP31D7LDWQ Spice Model ---------- .SUBCKT DMP31D7LDWQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP31D7LDWQ Spice Model v1.0J Last Revised 2020/01/14 *---------- DMP31D7LFB Spice Model ---------- .SUBCKT DMP31D7LFB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP31D7LFB Spice Model v1.0J Last Revised 2021/11/14 *---------- DMP31D7LFBQ Spice Model ---------- .SUBCKT DMP31D7LFBQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP31D7LFBQ Spice Model v1.0J Last Revised 2021/11/14 *---------- DMP31D7LW Spice Model ---------- .SUBCKT DMP31D7LW_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.39 RS 30 3 1E-006 RG 20 2 4.45 CGS 2 3 1.705E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.5E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.131 KAPPA = 19.32 VTO = -2.377 .MODEL DCGD D CJO = 7E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.459E-009 N = 1.767 RS = 0.05116 BV = 34.99 + CJO = 3E-011 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP31D7LW Spice Model v1.0J Last Revised 2018/01/14 *---------- DMP32D4S Spice Model ---------- .SUBCKT DMP32D4SW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2489 RS 30 3 0.001 RG 20 2 6.2 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.241E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 + ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 0.9475 + KAPPA = 4.451E-013 VTO = -2.03 .MODEL DCGD D CJO = 4.722E-011 VJ = 0.002858 M = 0.1852 .MODEL DSUB D IS = 2.27E-010 N = 1.611 RS = 0.3594 BV = 95.86 CJO = 4.168E-012 + VJ = 2.307E-006 M = 0.05063 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS = 1.845E-008 N = 59.86 BV = 2.273 .ENDS *Diodes DMP32D4S Spice Model v1.0 Last Revised 2013/8/5 *---------- DMP32D4SFB Spice Model ---------- .SUBCKT DMP32D4SFB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2489 RS 30 3 0.001 RG 20 2 6.2 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.241E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 + ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 0.9475 + KAPPA = 4.451E-013 VTO = -2.03 .MODEL DCGD D CJO = 4.722E-011 VJ = 0.002858 M = 0.1852 .MODEL DSUB D IS = 2.27E-010 N = 1.611 RS = 0.3594 BV = 95.86 CJO = 4.168E-012 + VJ = 2.307E-006 M = 0.05063 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS = 1.845E-008 N = 59.86 BV = 2.273 .ENDS *Diodes DMP32D4SFB Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP32D4SW Spice Model ---------- .SUBCKT DMP32D4SW 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2489 RS 30 3 0.001 RG 20 2 6.2 DESD1 2 5 DESD DESD2 3 5 DESD CGS 2 3 4.241E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 + ETA = 0.001 TOX = 6E-008 NSUB = 1E+016 KP = 0.9475 + KAPPA = 4.451E-013 VTO = -2.03 .MODEL DCGD D CJO = 4.722E-011 VJ = 0.002858 M = 0.1852 .MODEL DSUB D IS = 2.27E-010 N = 1.611 RS = 0.3594 BV = 95.86 CJO = 4.168E-012 + VJ = 2.307E-006 M = 0.05063 .MODEL DLIM D IS = 0.0001 .MODEL DESD D IS = 1.845E-008 N = 59.86 BV = 2.273 .ENDS *Diodes DMP32D4SW Spice Model v1.0 Last Revised 2013/8/5 *---------- DMP32D5LFA Spice Model ---------- .SUBCKT DMP32D5LFA 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2549 RS 30 3 1E-006 RG 20 2 237 CGS 2 3 4.266E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.323 KAPPA = 49.86 VTO = -2 .MODEL DCGD D CJO = 2.35E-011 VJ = 0.8 M = 0.3265 .MODEL DSUB D IS = 2.271E-010 N = 1.582 RS = 0.2191 BV = 50 CJO = 7.829E-012 VJ = 0.7644 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP32D5LFA Spice Model v1.0 Last Revised 2018/2/1 *---------- DMP32D5SFB Spice Model ---------- .SUBCKT DMP32D5SFB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.2592 RS 30 3 0.001 RG 20 2 237.4 CGS 2 3 3.603E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 6.8E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 1.382 KAPPA = 19.32 VTO = -2 .MODEL DCGD D CJO = 6E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.245E-009 N = 1.737 RS = 0.2776 BV = 33.33 + CJO = 1.028E-012 VJ = 0.6 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP32D5SFB Spice Model v1.0M Last Revised 2018/04/30 *---------- DMP32D9UDA Spice Model ---------- .SUBCKT DMP32D9UDA 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.5 RS 30 3 0.001 RG 20 2 363.8 CGS 2 3 2.077E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.5699 KAPPA = 19.32 VTO = -0.739 .MODEL DCGD D CJO = 9.411E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.047E-007 N = 2.719 RS = 0.2187 BV = 39.12 + CJO = 3.631E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0J Last Revised 2018/12/20 *---------- DMP32D9UFO Spice Model ---------- .SUBCKT DMP32D9UFO 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.5 RS 30 3 0.001 RG 20 2 363.8 CGS 2 3 2.077E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 2.01E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.5699 KAPPA = 19.32 VTO = -0.739 .MODEL DCGD D CJO = 9.411E-012 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.047E-007 N = 2.719 RS = 0.2187 BV = 39.12 + CJO = 3.631E-012 VJ = 0.8 M = 0.6 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.0J Last Revised 2018/12/20 *---------- DMP32D9UFZ Spice Model ---------- .SUBCKT DMP32D9UFZ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.727 RS 30 3 0.001 RG 20 2 389 CGS 2 3 2.041E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.3E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 0.5546 KAPPA = 49.86 VTO = -0.7516 .MODEL DCGD D CJO = 7.862E-012 VJ = 0.2 M = 0.3592 .MODEL DSUB D IS = 2.888E-005 N = 4.275 RS = 4.441E-010 BV = 35 CJO = 2.878E-012 VJ = 0.6 M = 0.2781 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP32D9UFZ Spice Model v1.0 Last Revised 2014/12/5 *---------- DMP32M6SPS Spice Model ---------- .SUBCKT DMP32M6SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.0003 RS 30 3 1E-006 RG 20 2 6.38 CGS 2 3 8.053E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4.8E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 147.8 KAPPA = 19.32 VTO = -2.296 .MODEL DCGD D CJO = 2.1E-009 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 1.106E-010 N = 1.098 RS = 1.972E-009 BV = 35.35 + CJO = 3E-009 VJ = 0.8 M = 0.6 TT = 1.631E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP32M6SPS Spice Model v1.0J Last Revised 2019/01/11 *---------- DMP34M4SPS Spice Model ---------- .SUBCKT DMP34M4SPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.001 RS 30 3 0.001 RG 20 2 21.06 CGS 2 3 3.557E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.5E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 105.6 KAPPA = 19.32 VTO = -3 .MODEL DCGD D CJO = 9E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.318E-010 N = 1.196 RS = 2.078E-009 BV = 35 CJO = 2.5E-009 VJ = 0.8 M = 0.6 TT = 1.3E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP3125L Spice Model v1.0M Last Revised 2017/10/12 *---------- DMPH3010LK3 Spice Model ---------- .SUBCKT DMPH3010LK3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.002936 RS 30 3 0.001 RG 20 2 1.28 CGS 2 3 5.724E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 118.4 KAPPA = 64.79 VTO = -1.906 .MODEL DCGD D CJO = 2.87E-009 VJ = 0.3337 M = 0.3427 .MODEL DSUB D IS = 2.26E-010 N = 1.19 RS = 0.002225 + BV = 40 CJO = 1.506E-009 VJ = 0.09737 M = 0.2275 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH3010LK3 Spice Model v1.0 Last Revised 2014/09/10 *---------- DMPH3010LK3Q Spice Model ---------- .SUBCKT DMPH3010LK3Q 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.002936 RS 30 3 0.001 RG 20 2 1.28 CGS 2 3 5.724E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 118.4 KAPPA = 64.79 VTO = -1.906 .MODEL DCGD D CJO = 2.87E-009 VJ = 0.3337 M = 0.3427 .MODEL DSUB D IS = 2.26E-010 N = 1.19 RS = 0.002225 + BV = 40 CJO = 1.506E-009 VJ = 0.09737 M = 0.2275 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH3010LK3Q Spice Model v1.0 Last Revised 2014/09/10 *---------- DMPH3010LPS Spice Model ---------- .SUBCKT DMPH3010LPS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.002936 RS 30 3 0.001 RG 20 2 1.28 CGS 2 3 5.724E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 118.4 KAPPA = 64.79 VTO = -1.906 .MODEL DCGD D CJO = 2.87E-009 VJ = 0.3337 M = 0.3427 .MODEL DSUB D IS = 2.26E-010 N = 1.19 RS = 0.002225 + BV = 40 CJO = 1.506E-009 VJ = 0.09737 M = 0.2275 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH3010LPS Spice Model v1.0 Last Revised 2014/09/10 *---------- DMPH3010LPSQ Spice Model ---------- .SUBCKT DMPH3010LPSQ 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.002936 RS 30 3 0.001 RG 20 2 1.28 CGS 2 3 5.724E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-009 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 118.4 KAPPA = 64.79 VTO = -1.906 .MODEL DCGD D CJO = 2.87E-009 VJ = 0.3337 M = 0.3427 .MODEL DSUB D IS = 2.26E-010 N = 1.19 RS = 0.002225 + BV = 40 CJO = 1.506E-009 VJ = 0.09737 M = 0.2275 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMPH3010LPSQ Spice Model v1.0 Last Revised 2014/09/10 *ZETEX ZXM61P03F Spice Model v1.0 Last Revised 23/2/04 * .SUBCKT ZXM61P03F 3 4 5 *----connections----D G S * M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 8 RIN 2 8 200E6 RD 3 6 RDSMOD 0.12 RS 8 5 RDSMOD 0.09 RL 3 5 35E6 C1 2 8 162E-12 C3 15 14 210E-12 C4 16 8 230E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 8 1 Vgt1 8 22 1 Igt1 8 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD PMOS VTO=-2.1 IS=1E-15 KP=1.4 CBD=102E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-1.7 IS=1E-15 KP=0.018 PB=1 .MODEL DMOD1 D IS=6E-13 RS=0.1 N=1.01 BV=36 TT=1e-8 .MODEL DMOD2 D CJO=86e-12 IS=1e-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.75 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=2.75 VOFF=-1.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=3E-3 TC2=1.5E-5) .MODEL RMOD2 RES (TC1=2.2E-3 TC2=3E-6) .ENDS ZXM61P03F * *$ * *ZETEX ZXM62P03E6 Spice Model v1.0 Last Revised 26/7/05 * .SUBCKT ZXM62P03E6 30 40 50 *----connections----D G S * M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 6 RIN 2 8 200E6 RD 3 6 RDSMOD 0.07 RS 8 5 RDSMOD 0.037 RL 3 5 35E6 C1 2 8 390E-12 C3 15 14 450E-12 C4 16 8 550E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 21 8 1 Vgt1 8 22 1 Igt1 8 21 1 Rgt 21 22 RMOD2 1 LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL MOSMOD PMOS VTO=-2.22 IS=1E-15 KP=4.1 CBD=245E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-1.9 IS=1E-15 KP=0.04 PB=1 .MODEL DMOD1 D IS=4E-13 RS=0.05 N=1.04 BV=36 TT=1e-8 .MODEL DMOD2 D CJO=206e-12 IS=1e-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.75 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=2.75 VOFF=-1.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=4E-3 TC2=7E-6) .MODEL RMOD2 RES (TC1=2.2E-3 TC2=3E-6) .ENDS ZXM62P03E6 * *$ * *ZETEX ZXM64P03X Spice Model v1.1 Last Revised 11/7/05 * .SUBCKT ZXM64P03X 3 4 5 *----connections----D G S * M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 41 2 9 RIN 2 8 200E6 RD 31 6 RDSMOD 0.02 RS 8 51 RDSMOD 0.015 RL 3 5 35E6 C1 2 8 810E-12 C3 15 14 1050E-12 C4 16 8 1150E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 LD 3 31 1E-9 LG 4 41 1E-9 LS 5 51 1E-9 .MODEL MOSMOD PMOS VTO=-2.4 IS=1E-15 KP=8 CBD=512E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-2 IS=1E-15 KP=0.1 PB=1 .MODEL DMOD1 D IS=6E-13 RS=0.02 N=1.01 TT=1e-8 .MODEL DMOD2 D CJO=430e-12 IS=1e-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.75 VOFF=2.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=2.75 VOFF=-1.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RDSMOD RES (TC1=3E-3 TC2=1.5E-5) .ENDS ZXM64P03X * *$ * *ZETEX ZXMP3A13F Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A13F 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=0.33 M2 5 2 5 6 Nmod L=1.4E-6 W=0.19 RG 4 2 10 RIN 2 5 1E9 RD 3 6 Rdmod 0.05 RL 3 5 3E9 C1 2 5 8.5E-12 C2 3 4 5E-12 D1 3 5 Dbodymod LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.9 KP=2E-5 RS=.05 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A13F * *$ * *ZETEX ZXMP3A16DN8 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A16DN8 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1.67 M2 5 2 5 6 Nmod L=1.4E-6 W=0.96 RG 4 2 6 RIN 2 5 1E9 RD 3 6 Rdmod 0.015 RL 3 5 3E9 C1 2 5 40E-12 C2 3 4 25E-12 D1 3 5 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.48 KP=1.6E-5 RS=.022 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=8E-13 RS=.022 IKF=0.1 TRS1=1.5e-3 +CJO=50e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A16DN8 * *$ * *ZETEX ZXMP3A16G Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A16G 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1.67 M2 5 2 5 6 Nmod L=1.4E-6 W=0.96 RG 4 2 6 RIN 2 5 1E9 RD 3 6 Rdmod 0.015 RL 3 5 3E9 C1 2 5 40E-12 C2 3 4 25E-12 D1 3 5 Dbodymod LD 3 30 1E-9 LG 4 40 2.3E-9 LS 5 50 2.3E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.48 KP=1.6E-5 RS=.022 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=8E-13 RS=.022 IKF=0.1 TRS1=1.5e-3 +CJO=50e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A16G * *$ * *ZETEX ZXMP3A16N8 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A16N8 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1.67 M2 5 2 5 6 Nmod L=1.4E-6 W=0.96 RG 4 2 6 RIN 2 5 1E9 RD 3 6 Rdmod 0.015 RL 3 5 3E9 C1 2 5 40E-12 C2 3 4 25E-12 D1 3 5 Dbodymod LD 3 30 1.3E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.48 KP=1.6E-5 RS=.022 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=8E-13 RS=.022 IKF=0.1 TRS1=1.5e-3 +CJO=50e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A16N8 * *$ * *ZETEX ZXMP3A17DN8 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A17DN8 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1 M2 5 2 5 6 Nmod L=1.4E-6 W=0.57 RG 4 2 7 RIN 2 5 1E9 RD 3 6 Rdmod 0.017 RL 3 5 3E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 3 5 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.75 KP=.9E-5 RS=.025 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=0.8E-12 RS=.015 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A17DN8 * *$ * *ZETEX ZXMP3A17E6 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A17E6 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=1 M2 5 2 5 6 Nmod L=1.4E-6 W=0.57 RG 4 2 7 RIN 2 5 1E9 RD 3 6 Rdmod 0.017 RL 3 5 3E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 3 5 Dbodymod LD 3 30 0.3E-9 LG 4 40 1.9E-9 LS 5 50 1.9E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.75 KP=.9E-5 RS=.025 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=0.8E-12 RS=.015 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A17E6 * *$ *