Diodes Incorporated offers a broad portfolio of high-speed differential signal switches with 3dB Bandwidth in excess of 11GHz and specifically designed to enable a broad range of peripheral connectivity applications up to 12 Gb/s including USB 3.0, USB 3.1, SAS 2.0, SAS 3.0, SATA 3.0, PCIe 2.0, PCIe 3.0, DP1.2, HDMI1.4, XAUI/R-XAUI, Thunderbolt™, GE and 10GE. In addition, we also provide high-speed DDR3 and DDR4 signal switches with single-ended bandwidth in excess of 6GHz for Non Volatile DIMM (NVDIMM) applications.
LAN Signal Switch family is intended for Fast Ethernet and Gigabit Ethernet applications for physical layer switching offering 4 channel 2 to 1 Mux with support for LED status switching. It offers a very low active current of 1mA, standby current of 0.3mA. It offers 11KV HBM ESD handling. Crosstalk is extremely low at -75dB and Off Isolation is low at -35dB. LAN switch can be used in a wide range of applications including for Notebook docking, for switching between redundant Ethernet connections or between the front and back panels in servers and telecom networks.