Diodes’ aggregators support low-speed signals management and I2C aggregation into one high-speed I2C or SPI bus.
The I2C/SPI quad-port expanders allow four low-speed ports to be aggregated into a single channel with advanced features.
An aggregator is suitable for any application that features multiple high-speed transceivers including standard SFP (Small Form-Factor Pluggable), Dual SFP (DSFP) and Quad SFP (QSFP). Applications also include baseband units, routers, and switches, telecommunications, networking, and data centers.