Our serial bridge portfolio ranges from cost-effective I2C/SPI/8-Bit UARTs (Universal asynchronous receiver/transmitters) to high-performance multi-port PCI/PCIe UARTs. The I2C/SPI UARTs are offered in 1 and 2 port configurations with several enhanced features. 8-Bit/PCI/PCIe UARTs are offered in 2, 4 and 8 port configurations.
These serial bridges can be used in a wide range of applications such as Remote Access Servers, Automation, Process Control, Instrumentation, POS, ATM and Multi-port RS232/RS422/RS485 Cards.