Diodes Incorporated — Analog and discrete power solutions

Xtals/Crystals

We offer a comprehensive product portfolio of standard quartz crystal resonators and automotive-compliant quartz crystal resonators that are AEC-Q200 qualified from IATF 16949 certified sites that are PPAP-capable.

Our broad selection of industry-standard packages includes ceramic surface-mount, HC-49/U, metal surface mount, tubular and plastic-molded. These crystals function as a primary component in electronic applications.


Related Links

  • Collateral & Downloads page for Product Catalogs and Solution Guides
  • FCP Search Tool:  The Frequency Control Product (FCP) search tool lets you find the right products and datasheets for Quartz Crystal (XTAL) Resonators and Crystal Oscillators (XO).

 

 

Filter Results
Part Number
1 – 20 of 20 results
Part Number Data Sheet Compliance (Only Automotive Supports PPAP) Legacy PN Freq Range (MHz) Package Type

Package Size (mm)

Pads Description
FE/FEQStandardNone8 to 125Ceramic Seam5.0 x 3.2.x 0.825.0x3.2mm, Crystal(2PAD)
FFStandardNone12 to 66Ceramic Seam4.0 x 2.5 x 0.654Seam Sealed SMD
FHStandardNKS212 to 66Ceramic Seam2.5 x 2.0 x 0.64Seam Sealed SMD
FHQAutomotiveNone12 to 66Ceramic Seam2.5 x 2.0 x 0.64Automotive-compliant FHQ series crystals in 2.5x2.0mm ceramic package, AEC-Q200 qualified
FLStandardNKS38 to 66Ceramic Seam3.2 x 2.5 x 0.654Seam Sealed SMD
FLQAutomotiveNone8 to 66Ceramic Seam3.2 x 2.5 x 0.654Automotive-compliant FLQ series crystals in 3.2x2.5mm ceramic package, AEC-Q200 qualified
FPStandardNKS76 to 125Ceramic Seam7.0 x 5.0 x 1.04Seam Sealed SMD
FQ-StandardNES38 to 66Ceramic Glass3.2 x 2.5 x 0.754Glass Sealed SMD
FWStandardNone16 to 66Ceramic Seam2.0 x 1.6 x 0.454Seam Sealed SMD
FWQAutomotiveNone16 to 66Ceramic Seam2.0 x 1.6 x 0.454Automotive-compliant FWQ series crystals in 2.0x1.6mm ceramic package, AEC-Q200 qualified
FXStandardNKS66 to 125Ceramic Seam6.0 x 3.5 x 1.04Seam Sealed SMD
FYStandardNKS58 to 125Ceramic Seam5.0 x 3.2 x 0.94Seam Sealed SMD
FYQAutomotiveNone8 to 125Ceramic Seam5.0 x 3.2 x 0.94Automotive-compliant FYQ series crystals in 5.0x3.2mm ceramic package, AEC-Q200 qualified
G8StandardNone32.768KHzCeramic Seam3.2 x 1.5 x 0.92Seam Sealed SMD Tuning Fork
G9StandardNone32.768KHzCeramic Seam2.0 x 1.2 x 0.62Seam Sealed SMD Tuning Fork
US/USQStandardNone24 to 66Ceramic Au-Sn1.6 x 1.2 x 0.34Seam Sealed SMD
XR20StandardNone24 to 66Ceramic Seam2.0 x 1.6 x 0.454Seam Sealed SMD
XR25StandardNone16 to 66Ceramic Seam2.5 x 2.0 x 0.64Seam Sealed SMD
XR32StandardNone12 to 66Ceramic Seam3.2 x 2.5 x 0.654Seam Sealed SMD
XRQAutomotiveNone12 to 66, 16 to 66, 24 to 66Ceramic Seam3.2 x 2.5 x 0.652.5 x 2.0 x 0.62.0 x 1.6 x 0.454Automotive-compliant, high-reliability, XRQ series crystals in 3.2x2.5mm, 2.5x2.0mm, and 2.0x1.6mm ceramic package, AEC-Q200 qualified

Part Comparison

Part Number

Xtals/Crystals Details

 

  • Unique vertical integration with SaRonic-eCera for proprietary high-capacity automated production of ceramic-packaged crystals
  • Low cost through-hole and surface-mount HC-49/U and HC-49/US metal packages
  • Hermetically sealed with inert gases for long-term frequency stability.
  • Automotive QS9000/TS16949 certified products available