Diodes Incorporated

Crystal Oscillator (CXO)

Our crystal oscillators (CXO) provide high value, excellent performance and features, and superior quality and service. We provide quick turn samples, responsive technical support, and fast lead-time for production quantities.

A wide range of types and characteristics are available with:
1) Sizes from 7x5mm down to 2.0x1.6mm,
2) Temperature stability to ±5PPM for conventional CXOs,
3) Output logic formats of CMOS/TTL, LVPECL, LVDS, HCSL, and CML.

Our CXOs are used by leading manufacturers for a wide range of demanding applications, from consumer to industrial, automotive (AEC-Q200/AEC-Q104), networking, storage, computing, telecom, and more.


Related Links   

  • FCP Search Tool:  The Frequency Control Product (FCP) search tool lets you find the right products and datasheets for Quartz Crystal (XTAL) Resonators and Crystal Oscillators (XO).

Crystal Oscillator (CXO) Details

  • Diodes Incorporated has unique vertical integration with SaRonix-eCera for proprietary high-capacity automated production of ceramic-packaged oscillators
  • Output frequencies up to 670 MHz with ±20 ppm total lifetime accuracy available
  • 5 V, 3.3 V, 2.5 V, and 1.8 V products available
  • Patented XP Technology for cost-effective high-frequency, low-jitter clock circuits
  • VCXO control voltage function for synchronizing with another clock or data signal
  • Diodes Incorporated clock and VCXO IC enables shorter lead times and lower costs
  • Get proven technology fast with ASSP XO crystal oscillators