The High-Side IntelliFET is an automotive-compliant, intelligent high-side switch (IntelliFET).
It features a vertical DMOS MOSFET driver and integrated protection that include:
The onboard diagnostics detect fault conditions and self-protection events, including open-load in the OFF-state, overload in the ON-state, and overtemperature shutdown. The devices include a diagnostic current-sense output (IS) proportional to load current and a defined diagnostic fault signal in case of overload operation, overtemperature, short-circuit, or open-load conditions.