Diodes Incorporated — Analog and discrete power solutions

Transistors 60V to 100V

Filter Results
Part Number
1 – 50 of 352 results
Part Number New Parts Data Sheet Spice Model Category

Compliance
(Only Automotive supports PPAP)

Polarity

VCEO, VCES (V) IC (A) ICM (A) PD (W) hFE (Min) hFE (@ IC) (A)

hFE
(Min 2)

hFE (@ IC2) (A) VCE(sat) Max (mV)

VCE(SAT) (@ IC/IB) (A/mA)

VCE(sat) (Max.2) (mV) VCE(sat) (@ IC/IB2) (A/mA) fT (MHz) Packages Description
BC53-16PAWQNew-Medium Power TransistorAutomotivePNP80120.51000.15400.55000.5/50--150
W-DFN2020-3 (SWP) (Type A)
PNP, 80V, 1A, DFN2020-3 SWP
BC846BFSWNew-Small Signal TransistorStandardNPN650.10.20.452000.002--2000.01/0.54000.1/5100
U-DFN1412-3_SWP (Type A)
NPN, 65V, 0.1A, DFN1412-3
BC846BFSWQNew-Small Signal TransistorAutomotiveNPN650.10.20.452000.002--2000.01/0.54000.1/5100
U-DFN1412-3_SWP (Type A)
NPN, 65V, 0.1A, DFN1412-3
BC856AFSWNew-Small Signal TransistorStandardPNP650.10.20.451250.002--3000.01/0.56500.1/5100
U-DFN1412-3_SWP (Type A)
PNP, 65V, 0.1A, DFN1412-3
BC856AFSWQNew-Small Signal TransistorAutomotivePNP650.10.20.451250.002--3000.01/0.56500.1/5100
U-DFN1412-3_SWP (Type A)
PNP, 65V, 0.1A, DFN1412-3
BC856BFSWNew-Small Signal TransistorStandardPNP650.10.20.452200.002--3000.01/0.56500.1/5100
U-DFN1412-3_SWP (Type A)
PNP, 65V, 0.1A, DFN1412-3
BC856BFSWQNew-Small Signal TransistorAutomotivePNP650.10.20.452200.002--3000.01/0.56500.1/5100
U-DFN1412-3_SWP (Type A)
PNP, 65V, 0.1A, DFN1412-3
DXTN69060CENewUltra Low Saturation TransistorStandardNPN605.51222500.120021102/402305.5/150200
SOT223
NPN, 60V, 5.5A, SOT223
DXTN69060CFGNewUltra Low Saturation TransistorStandardNPN605.51222500.120021002/402205.5/150200
PowerDI3333-8/SWP (Type UX)
NPN, 60V, 5.5A, PowerDI3333-8
MJD44H11NewMedium Power TransistorStandardNPN808162.740460210008/400--3
TO252 (DPAK)
NPN, 80V, 8A, TO252
MJD44H11QNewMedium Power TransistorAutomotiveNPN808162.740460210008/400--3
TO252 (DPAK)
NPN, 80V, 8A, TO252
MJD45H11NewMedium Power TransistorStandardPNP808162.760240410008/400--3
TO252 (DPAK)
PNP, 80V, 8A, TO252
MJD45H11QNewMedium Power TransistorAutomotivePNP808162.760240410008/400--3
TO252 (DPAK)
PNP, 80V, 8A, TO252
BC53-16PA--Medium Power TransistorStandardPNP80120.521000.15250.55000.5/50--125
U-DFN2020-3 (Type B)
PNP, 80V, 1A, DFN2020-3
BC56-16PA--Medium Power TransistorStandardNPN80120.521000.15250.55000.5/50--125
U-DFN2020-3 (Type B)
NPN, 80V, 1A, DFN2020-3
BC56-16PAWQ-Medium Power TransistorAutomotiveNPN80120.51000.15400.55000.5/50--150
W-DFN2020-3 (SWP) (Type A)
NPN, 80V, 1A, DFN2020-3 (SWP)
BC846A-Small Signal TransistorStandardNPN650.10.20.311100.002--2500.01/0.56000.1/5300
SOT23
NPN, 65V, 0.1A, SOT23
BC846AQ-Small Signal TransistorAutomotiveNPN650.10.20.311100.002--2500.01/0.56000.1/5300
SOT23
NPN, 65V, 0.1A, SOT23
BC846AS-Small Signal TransistorStandardNPN + NPN650.10.20.21100.002--2500.01/0.56000.1/5100
SOT363
Dual NPN, 65V, 0.1A, SOT363
BC846ASQ-Small Signal TransistorAutomotiveNPN + NPN650.10.20.21100.002--2500.01/0.56000.1/5100
SOT363
Dual NPN, 65V, 0.1A, SOT363
BC846AW-Small Signal TransistorStandardNPN650.10.20.21100.002--2500.01/0.56000.1/5300
SOT323
NPN, 65V, 0.1A, SOT323
BC846B-Small Signal TransistorStandardNPN650.10.20.312000.002--2500.01/0.56000.1/5300
SOT23
NPN, 65V, 0.1A, SOT23
BC846BLP4-Small Signal TransistorStandardNPN650.10.20.42000.002--2500.01/0.56000.1/5300
X2-DFN1006-3
NPN, 65V, 0.1A, DFN1006-3
BC846BQ-Small Signal TransistorAutomotiveNPN650.10.20.312000.002--2500.01/0.56000.1/5300
SOT23
NPN, 65V, 0.1A, SOT23
BC846BW-Small Signal TransistorStandardNPN650.10.20.22000.002--2500.01/0.56000.1/5300
SOT323
NPN, 65V, 0.1A, SOT323
BC846BWQ-Small Signal TransistorAutomotiveNPN650.10.20.22000.002--2500.01/0.56000.1/5300
SOT323
NPN, 65V, 0.1A, SOT323
BC856A-Small Signal TransistorStandardPNP650.10.20.311250.002--3000.01/0.56500.1/5200
SOT23
PNP, 65V, 0.1A, SOT23
BC856AQ-Small Signal TransistorAutomotivePNP650.10.20.311250.002--3000.01/0.56500.1/5200
SOT23
PNP, 65V, 0.1A, SOT23
BC856AS-Small Signal TransistorStandardPNP + PNP650.10.20.21250.002--3000.01/0.56500.1/5100
SOT363
Dual PNP, 65V, 0.1A, SOT363
BC856ASQ-Small Signal TransistorAutomotivePNP + PNP650.10.20.21250.002--3000.01/0.56500.1/5100
SOT363
Dual PNP, 65V, 0.1A, SOT363
BC856AW-Small Signal TransistorStandardPNP650.10.20.21250.002--3000.01/0.56500.1/5200
SOT323
PNP, 65V, 0.1A, SOT323
BC856B-Small Signal TransistorStandardPNP650.10.20.312200.002--3000.01/0.56500.1/5200
SOT23
PNP, 65V, 0.1A, SOT23
BC856BQ-Small Signal TransistorAutomotivePNP650.10.20.312200.002--3000.01/0.56500.1/5200
SOT23
PNP, 65V, 0.1A, SOT23
BC856BW-Small Signal TransistorStandardPNP650.10.20.22200.002--3000.01/0.56500.1/5200
SOT323
PNP, 65V, 0.1A, SOT323
BC856BWQ--Small Signal TransistorAutomotivePNP650.10.20.22200.002--3000.01/0.56500.1/5200
SOT323
PNP, 65V, 0.1A, SOT323
BCM846BS--Small Signal Transistor (Matched hFE & VBE(on))StandardNPN + NPN650.10.20.22000.002--1000.01/0.54000.1/5100
SOT363
Dual NPN, 65V, 0.1A, SOT363
BCP52--Medium Power TransistorStandardPNP60122400.15250.55000.5/50--150
SOT223
PNP, 60V, 1A, SOT223
BCP5210--Medium Power TransistorStandardPNP60122630.15250.55000.5/50--150
SOT223
PNP, 60V, 1A, SOT223
BCP5216--Medium Power TransistorStandardPNP601221000.15250.55000.5/50--150
SOT223
PNP, 60V, 1A, SOT223
BCP53--Medium Power TransistorStandardPNP80122400.15250.55000.5/50--150
SOT223
PNP, 80V, 1A, SOT223
BCP5310--Medium Power TransistorStandardPNP80122630.15250.55000.5/50--150
SOT223
PNP, 80V, 1A, SOT223
BCP5316-Medium Power TransistorStandardPNP801221000.15250.55000.5/50--150
SOT223
PNP, 80V, 1A, SOT223
BCP5316Q--Medium Power TransistorAutomotivePNP801221000.15250.55000.5/50--150
SOT223
PNP, 80V, 1A, SOT223
BCP53Q--Medium Power TransistorAutomotivePNP80122400.15250.55000.5/50--150
SOT223
PNP, 80V, 1A, SOT223
BCP55--Medium Power TransistorStandardNPN60122400.15250.55000.5/50--150
SOT223
NPN, 60V, 1A, SOT223
BCP5510--Medium Power TransistorStandardNPN60122630.15250.55000.5/50--150
SOT223
NPN, 60V, 1A, SOT223
BCP5516-Medium Power TransistorStandardNPN601221000.15250.55000.5/50--150
SOT223
NPN, 60V, 1A, SOT223
BCP56-Medium Power TransistorStandardNPN80122400.15250.55000.5/50--150
SOT223
NPN, 80V, 1A, SOT223
BCP5610-Medium Power TransistorStandardNPN80122630.15250.55000.5/50--150
SOT223
NPN, 80V, 1A, SOT223
BCP5610Q-Medium Power TransistorAutomotiveNPN80122630.15250.55000.5/50--150
SOT223
NPN, 80V, 1A, SOT223
1 – 50 of 352 results

Part Comparison

Part Number