Our range of Insulated Gate Bipolar Transistors (IGBTs) use advanced Field Stop Trench IGBT Technology to offer rugged performance combined with super high-speed switching performance in industry-standard packages.
IGBTs combine the gate drive characteristics of MOSFETs with the high current and low saturation voltage capability of bipolar transistors. IGBTs are used in medium to high-power applications such as Uninterruptable Power Supplies (UPS), motor drive, welders, solar inverters, and induction cookers.