Our portfolio of voltage level translation ICs support various industry protocols and facilitate the transfer of logic signals across differing voltage domains. Standard logic functions are available in multiple families with a wide array of packaging options, allowing footprint choices most suitable for the end product. The smallest footprint is 0.8mm x 0.8mm and is well suited for mobile, IoT, and cameras. Higher level functions not included here can be found in the section Connectivity & Timing.