Diodes Incorporated — Analog and discrete power solutions

Dual Gate Logic

We provide excellent Single and Dual Gate Logic Devices, designed to use DFN packaging options to better suit today’s sophisticated products which require more functions and features packed into a much smaller space.

The industry standard LVC family has the drive and speed to work well with many demanding applications. The AUP family is also incredibly reliable. Contained in several available options of the AUP family is the DFN0910 package, which at 0.9mm x 1.0mm is the smallest available foot print.