Our portfolio of voltage level translation ICs support various protocols such as I2C, SMBus, MDIO, SPI and SIM interface, as well as TTL, HSTL and SSTL. Translation is possible between the JEDEC defined logic voltage families 5V, 3.3V, 2.5V, 1.8V, 1.2V, and 0.9V, allowing users to seamlessly communicate across voltage domains within a given system. Devices feature low propagation delay with some devices capable of translating up to 280Mbs. Additional solutions such as PCI are located in the section Connectivity & Timing.