Diodes Incorporated — Analog and discrete power solutions

Constant Voltage (CV) and Constant Current (CC) Controllers

Special Function IC Chip for Secondary Side Regulation Controllers provides constant voltage (CV), and Constant Current (CC) feedback signal to the primary side of Flyback topology to complete the regulation process. The Special Function IC family covers various reference voltages, tolerance accuracy, and supply current in various low-cost packages..

The Constant Voltage (CV) and Constant Current (CC) Controllers have supply currents up to 1.2mA and SO-8 and SOT26 packages.