High-speed signal routing is Diodes' focus within the Silicon Switch™ product family such as Signal Switch IC and Multiplexers. Our patented Charge Pump technology provides the highest signal integrity and achieves the most efficient and clear signal routing for data rates up to 32Gbps.
Diodes is a member of PCI-SIG®, HDMI™, USB.org, and VESA®. Diodes' PCI-Express® HDMI, DVI, DisplayPort™, LVDS, USB, SAS, 10GE, Thunderbolt™ signal switches have all been designed with the application clearly in mind. Customers that design for digital television, set-top box, notebook PC and desktop PC applications benefit from our breadth of knowledge and design technology in routing high-speed signals across PCB or cables.
See our Type-C connector solution.
There are 3 categories of signal switches/multiplexers. They are Analog Switch, Digital Bus Switch and Protocol Switch
Analog Video Switch solutions feature low noise, low voltage, and low on-resistance with 50 functions offered in SPST, SPDT, and Mux. More
Low-voltage (2.5V, 3.3V), High-bandwidth (500 MHz) Bus Switches work well with PCI-X & DDR-I / DDR-2. Ideal for bridging 5V I/O to 2.5V/ 3V systems. More
PCI Express Signal Switches, LAN Signal Switches, DisplayPort Switches. HDMI / DVI / MHL/ SAS/ SATA/ DDR, ThunderBolt, USB, XAUI, & MIPI Switches. More