Our oscillators are low-jitter, tight-stability oscillator modules that combine proven quartz crystal resonator technology with leading-edge clock IC technology.
Available with CMOS/TTL, LVPECL, or LVDS output logic, our voltage control oscillators achieve very tight overall accuracy of ±20 ppm for a variety of applications, including WiFi, WiMax, PON, and telecommunications standards such as SONET/SDH. Additionally, some oscillator products feature a voltage control function that enables in-circuit adjustment of the output frequency for use in data signal acquisition, clock retiming and jitter attenuation, or frequency synthesis.