The most recently introduced specification for PCIe is commonly referred to as PCIe Gen 3. In addition to raising transfer rates to 8 GT/s, Gen 3 uses an upgraded encoding/decoding scheme compared to Gen 1 and Gen 2 to reduce overhead to < 2%.
We provide PCIe Gen 3 solutions for crystal oscillators (XO), clock generators and buffers, signal conditioners (ReDrivers™/ repeaters), and signal switches.
Part Number | Ports | Lanes | Power | Latency | Ambient or Junction Temperature (°C) | Compliance (Only Automotive supports PPAP) | Packages | Datasheet |
PI7C9X3G606GP | 6 | 6 | 2.5 | 150 | -40 to 85 | Standard | FC LFBGA (FCA144) | |
PI7C9X3G606GPQ | 6 | 6 | 2.5 | 150 | -40 to 85 | Automotive | FC LFBGA (FCA144) | Request |
PI7C9X3G808GP | 8 | 8 | 2.9 | 150 | -40 to 85 | Standard | HFCBGA (HFC196) | |
PI7C9X3G808GPQ | 8 | 8 | 2.9 | 150 | -40 to 85 | Automotive | HFCBGA (HFC196) | Request |
PI7C9X3G816GP | 8 | 16 | 4.1 | 150 | -40 to 85 | Standard | H-FCBGA190190-324 (HFC324) MSL3 | |
PI7C9X3G816GPQ | 8 | 16 | 4.1 | 150 | -40 to 85 | Automotive | H-FCBGA190190-324 (HFC324) MSL3 | Request |
PI7C9X3G1224GP | 12 | 24 | 5.3 | 150 | -40 to 85 | Standard | H-FCBGA190190-324 (HFC324) MSL3 | |
PI7C9X3G1632GP | 16 | 32 | 5.6 | 150 | -40 to 85 | Standard | HFCBGA (HFC676) |