Diodes Incorporated — Analog and discrete power solutions

USB Type-C Display Monitor and HDTV Solution

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

For monitors with USB Type-C interfaces, we provide very low loss crossbar switches to support USB 3.1 Gen 1 (5Gbps) and four channels of DisplayPort 1.2 (5.4Gbps). In addition, we offer DisplayPort switches, USB 3.1 Gen 1 ReDrivers, and USB 2.0 Crossbar switches. Power switches to enable charging through Vbus will be coming soon.

type-c-hdtvapp_update-mar7

DisplayPort 1.2 Switch

Other Parts

PI3VDP12412 — 5.4Gbps 4-Lane DP1.2 Switch

PI3WVR12412 — 6Gbps 4-Lane DP1.2 / HDMI 2.0 Switch

PD Controller

USB Type-C and USB Power Delivery (USB PD) IC

AP43781 — USB PD CONTROLLER SUPPORTING DISPLAYPORT-OVER-TYPE-C ALTERNATE MODE

USB Charging Controller

Bus Switches

PI5USB2546A — USB Charging Controller with Integrated Power Switch Supporting 2.4A, 1 Port for CDP and SDP Support

USB 3.0 ReDriver

Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI1EQX512A — 1.0V, 5.0Gbps, 1-port, USB 3.2 Gen 1 ReDriver

PI2EQX502T — 1.2V, 5.0Gbps 1-port USB 3.2 Gen 1 ReDriver with Equalization & Emphasis

Other Parts

PI3EQX1002B — Inactive Datasheet Archive

USB Type-C Crossbar Switch

USB Switches

PI3USB30532 — USB 3.2 Gen1/DP1.2 Crossbar Switch for Type-C

USB 2.0 Crossbar Switch

Bus Switches

PI3DBS3224 — 3.3V High Speed 2:4 Differential Mux/Demux

USB 3.0 Crossbar Switch

Other Parts

PI3PCIE3442 — PCIe 3.0, 2-Lane (4-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch.