* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=B2 *4=E2 *5=C2 *6=C2 *7=C1 *8=C1 * .SUBCKT ZXTD617MC 1 2 3 4 5 6 7 8 Q1 10 1 2 Nmod Q2 20 3 4 Nmod RP1 10 7 0.001 RP2 10 8 0.001 RP3 20 5 0.001 RP4 20 6 0.001 * .MODEL Nmod NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 .ENDS * *$