* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZR431L Spice Model v1.0 Last Revised 21/10/05 * *NOTE: This is a simplified model. Do not rely on this model for *validation of circuit stability. It does not accurately replicate *stability boundary conditions when the device is operated with *additional load capacitance. Check the circuit stability by normal *breadboarding techniques. * .SUBCKT ZR431L 1 2 3 *Connections Vz Vref Gnd * *Input current Rin 2 3 Rmod1 1.127E7 D1 3 2 Dmod1 D2 2 1 Dmod1 Cin 2 3 10E-12 * *Quiescent current E1 50 3 2 3 1 D8 50 51 Dmod1 Rq 51 52 Rmod4 31E3 Vq 52 3 0 F1 1 3 Vq 1 Ro 1 3 1.5E6 * *Reference voltage Iref 3 21 1.2405E-3 Rref 21 3 Rmod2 1000 * *Voltage dependence G1 21 3 POLY(1) 1 3 0 1.57E-6 -0.97e-7 * *Gain G2 3 31 2 21 1e-7 Rt2 3 31 100E6 Rt3 3 32 3E6 Ct1 31 32 3E-13 D3 31 3 Dmod1 D4 3 31 Dmod1 * *Output *Q1 5 42 3 Qmod1 Cr1 7 31 1.5e-14 G3 41 3 31 3 0.8 Rc1 6 7 5 Rc2 7 5 5 D6 3 41 Dmod1 D7 3 1 Dmod1 L1 1 6 10nH D9 5 41 Dmod2 * .MODEL Qmod1 NPN BF=220 CJC=3E-12 CJE=3E-12 .MODEL Rmod1 RES (TC1=2.95E-3 TC2=-5E-7) .MODEL Rmod2 RES (TC1=1.5e-5 TC2=-3.5e-7) .MODEL Rmod3 RES (TC1=-2.5E-3 TC2=2E-5) .MODEL Rmod4 RES (TC1=1.7E-3 TC2=0) .MODEL Dmod1 D IS=5E-15 RS=4 BV=22 .MODEL Dmod2 D IS=1E-18 RS=.01 .ENDS ZR431L * *$ *