* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DXTN10060DFJBQ Spice model *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_PH *DATE=10 February 2020 *VERSION=1 *#SIMETRIX .Model DXTN10060DFJBQ NPN + IS = 5.8032E-13 + NF = 1.02 + ISE = 1.5933E-13 + NE = 1.4148 + BF = 465 + IKF = 8 + NK = 0.8 + VAF = 84 ; + NR = 1.0006 ; + ISC = 5E-12 ; + NC = 1.6 ; + BR = 110 ; + IKR = 1.4 ; + VAR = 51 ; + RB = 14.5 ; + IRB = 8.00E-06; + RBM = 0.2 ; + RE = 0.05 ; + RC = 0.0375 ; + CJE= 2.17E-10; + VJE = 0.75 ; + MJE = 0.33 ; + CJC = 4E-11 ; + VJC = 0.4347 ; + MJC = 0.3708 ; + XCJC = 1 ; + CJS = 0 ; + VJS = 0.75 ; + MJS = 0 ; + TF = 780.0E-12 + XTF = 0 ; + VTF = 1E+20 ; + ITF = 0 ; + PTF = 0 ; + TR = 9.00E-09 + XTB = 1.3 + XTI = 3 + RCO = 0 + TRB1 = 0 + TRB2 = 0 + TRC1 = 0 + TRC2 = 0 + TRE1 = 0 + TRE2 = 0 + TRM1 = 0 + TRM2 = 0 * T_ABS = + T_MEASURED = 27 * T_REL_GLOBAL = + QUASIMOD = 1 + CN = 2.42 ; + D = 0.87 ; + FC = 0.5 ; + EG = 1.11 ; + GAMMA = 1E-11 ; + ISS = 0 ; + NS = 1 ; + QCO = 0 ; + AF = 1 ; + KF = 0 ; + VG = 1.206 ; + VO = 10 ; .ends * (c) 2020 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL