* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMTH31M1LPSW Spice Model ---------- .SUBCKT DMTH31M1LPSW 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : Stan Li M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0003313 RS 30 3 0.0001 RG 20 2 0.19 CGS 2 3 5.743E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.13E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 2.326 + TOX = 1E-007 NSUB = 6.249E+015 KP = 500 U0 = 1000 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.399E-009 VJ = 1.97 M = 0.9 .MODEL DSUB D IS = 1.126E-008 N = 1.338 RS = 4.441E-010 BV = 35.68 + CJO = 9.296E-009 VJ = 8 M = 0.6674 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.2 Last Revised 2024/08/20 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet.