Our wide portfolio of level shifter and level translator devices can solve today’s communication issues among mixed applications, as many products are bidirectional and scalable from 1-bit to +32-bits with support for power from 1.5V to 5V.
We offer a variety of voltage level shifters and voltage level translators that provide mixed signal logic functionality as well as multiple supply voltages. Our high-speed voltage translator, voltage shifter, and other specialty Interface IC solutions for memory modules offer high performance with low propagation delays. They support 8-bit, 16-bit and 32-bit functions with a performance mix of voltage translators. Our variety of universal level shifter (ULS) ICs and voltage translator ICs provide TTL, HSTL and SSTL functions, as well as supply voltages from 1.2V to 5V.
Our serial bridge portfolio ranges from cost-effective I2C/SPI Universal Asynchronous Receiver/Transmitters (UARTs), to high-performance multi-port PCI express (PCIe) UARTs.
The Low Voltage Differential Signaling (LVDS) product line offers line drivers, receivers, transceivers, crosspoints, clock/data distribution and repeaters that solve today's high speed I/O interface translation requirements supporting 8-bit, 16-bit, 18-bit and 32-bit functions.
Our multiplexers and switches offer solutions for a variety of applications with 2, 4, and 8-channel devices. IO expander products are available with I2C bus interface and 2 to 48 IOs. Our GTL devices are used in point to point applications. Our portfolio of Standard Logic devices offer wide supply voltage range and are supported by an array of packages including QFN for small space-constrained systems.
Our line of HDMI and DisplayPort Repeaters equalize input signals and reduce jitter on the display data signal path. Increased signal jitter margin provides engineers the system design flexibility, BOM cost reduction, and improves their time-to-market. Our display switches are compact, highly integrated, cost-competitive, power efficient, and have low jitter and high electrostatic discharge (ESD) protection.
Diodes 的聚合器支援低速訊號管理以及 I2C 聚合至單一高速 I2C 或 SPI 匯流排。
I2C/SPI 四埠擴充器可將四個低速連接埠聚合至具有進階功能的單一通道。
More
Diodes 為記憶體模組提供高速電壓轉換器、效能邏輯及其他特殊介面 IC 解決方案。這些產品具備高效能 5 V、3.3 V、2.5 V 及 1.8 V 特性,其傳輸延遲低於 2.0ns,支援 8-bit、16-bit、18-bit 及 32-bit 功能。邏輯介面系列產品具備高效能 5 V、3.3 V、2.5 V 及 1.8 V 特性,其傳輸延遲低於 2.0ns。此系列產品支援 8-bit、16-bit、18-bit、24-bit 及 32-bit 功能,並具備電壓轉換器效能組合。 More
Diodes 的 LVDS(低電壓差動訊號)裝置具備高效能 5 V、3.3 V、2.5 V 及 1.8 V 特性,其傳輸延遲低於 2.0ns,可滿足現今的高速 I/O 介面需求。LVDS 系列產品提供線性驅動器、接收器、收發器、交叉點、時脈 / 資料配送及中繼器,可滿足現今支援 8-bit、16-bit、18-bit 及 32-bit 功能的高速 I/O 介面傳輸需求。 More
Diodes提供各種序列埠橋接產品,設計者可以將I2C/SPI/8-Bit bus, PCI/PCIe介面連接到序列UART介面。I2C/SPI UART 提供1個或者2個序列埠,具備高性價比,低功耗等特點。8-Bit UART、PCIe UART和PCI UART提供 2、4 和 8 序列埠的不同配置。 More
訊號標準不斷推陳出新,而電位也持續降低。由於許多產品皆具備雙向功能,並可從 1-bit 擴充至 +32-bit,同時支援 1.5 V 至 5 V 通訊電源,現今的設計工程師發現到,自己定期在尋求解決方案來解決這些混合產品應用之間的通訊問題。Diodes 生產各種可提供混合訊號(TTL、HSTL 及 SSTL)和多重供應電壓轉換(5 V、3.3 V、2.5 V、1.8 V 及 1.2 V) 的IC。 More