Diodes 的 LVDS(低電壓差動訊號)裝置具備高效能 5 V、3.3 V、2.5 V 及 1.8 V 特性,其傳輸延遲低於 2.0ns,可滿足現今的高速 I/O 介面需求。LVDS 系列產品提供線性驅動器、接收器、收發器、交叉點、時脈 / 資料配送及中繼器,可滿足現今支援 8-bit、16-bit、18-bit 及 32-bit 功能的高速 I/O 介面傳輸需求。
Low Voltage Differential Signaling Technology
Drivers, Receivers, Transceivers, Crosspoints, & Clock/Data Distribution
LVDS for Multi-Function Printers
The traditional way of using TTL signals between the image-scanning module and the image process unit board fails to provide the density data transmission at high speed to provide good signal integrity for printing. LVDS transmission is the best way for the signal to link with high-speed, good signal integrity, and low EMI.
PI90LV017A acts as a LVDS driver supporting transmission data rates exceeding 400 Mbps. The same 8-pin SOIC, TSSOP and MSOP packages support Pericom’s PI90LV027A, and so designers can easily alternate the layout if there is a need for LVDS dual-driver transmission among various models.