Diodes Incorporated — Analog and discrete power solutions

Pericom Expands Crystal Oscillator Portfolio to Support Automotive and High Temperature Applications

Pericom Semiconductor Corporation (now a part of Diodes Incorporated) (NASDAQ: DIOD), a leading supplier of serial high-speed switching, connectivity, signal-integrity and timing solutions, today announced expansion of its timing solution with high temperature crystal oscillator families to support automotive and other applications that require a high operating temperature.

Today's high temperature environment is not only limited to automotive applications, it also is prevalent in other applications in which the inside temperature rises due to a higher processing speed and integrated components, Maintaining frequency stability over temperature is therefore critical for the clock source in order to support system performance.

"Pericom has the best performance crystal oscillator (XO) that can achieve as high as 125°C," said Wendy Zhou, product marketing director, Pericom Semiconductor. "Our high temperature XO family provides many options for temperature and stability that support a broad range of applications. We also provide AECQ qualified products to support automotive grade applications."

Pericom is expanding its crystal oscillator portfolio with an HX Family, which is critical in supporting customers' growing needs for high temperature and automotive applications. The complete high temperature crystal oscillator HX Family includes CMOS high temperature XO and Differential (LVPECL and LVDS) high temperature XO products with a frequency range of up to 161MHz, various package sizes, and 1.8V/2.5V/3.3V supply voltage.

Pricing & Availability

The HX Family products are available in production quantities. Additional information and a volume pricing quote is available from Pericom worldwide sales, or by requesting a specific product price quote on www.diodes.com.

Complete timing portfolio: Clock and Timing ICs and Crystal and Crystal Oscillator (XO)

About Pericom:

Pericom Semiconductor Corporation enables serial connectivity with complete solutions for computing, communications and consumer market segments. Pericom's integrated circuits (IC) and frequency control products (FCP) provide the connectivity, timing, switching, bridging and signal conditioning of high-speed signals required by today's electronic applications. Pericom is based in Milpitas, California, with design centers and technical sales and support offices around the world. Pericom is a qualified supplier to more than 100 of the world's largest (Tier 1) corporations. Pericom was acquired by Diodes Incorporated (NASDAQ: DIOD). Learn more at www.pericom.com.