The fast-growing embedded market is one of the most diverse in terms of end applications. Embedded systems include traditional general-purpose “embedded CPU” platforms such as medical, robotics, industrial control, and data acquisition applications—as well as video surveillance, automotive, point-of-sale, and other more specialized applications. We offer a wide variety of supporting products for all of these sub-segment platforms. These range from specialized timing products like processor-specific XOs and clocks; bridges that connect the latest PCIe-based embedded processor families; and legacy protocols such as PCI-X, PCI, USB, UART, and more. In fact, our timing, switching, and signal conditioning products are already used in most embedded platform applications with the most popular embedded processors.
Embedded processors can include CPU chipsets from major CPU vendors, SOC, and FPGA from major vendors which are used across all embedded segments. As an example, the FPGA-Diodes Incorporated block diagram illustrates the many I/O, power management, and timing functions that we can provide.
Our portfolio of clock buffers include the PI6C49X02xx, PI6C49x15xx, and PI6C59xxxxx families. These devices cover various output types (LVCMOS, LVTTL, LVPECL, LVDS, HCSL) and up to 10 outputs with very low additive jitter.
Our portfolio of high-performance Clock Generator ICs include the PI6LC48Hxx, PI6LC48Sxx, and PI6LC58Sxx. These families support a fixed configuration of industry-standard characteristics to match your application requirements:
PI2DPX1263 — 1.8V 10Gbps DP2.1 (UHBR10) Linear redriver
PI2DPX2023 — 1.8V 20Gbps DP2.1 Linear ReDriver with AUX Listener & Pin Strap Control
PI2DPX2063 — 1.8V 20Gbps DP2.1(UHBR20) Linear Redriver with I2C control
PI3DPX1203B — 3.3V 8.1Gbps DP1.4(HBR3) Linear Redriver
PI3DPX1203C — 3.3V 8.1Gbps DP1.4(HBR3) Linear Redriver
PI3DPX20012 — 3.3V 20Gbps DP2.1 1-to-2 Active DeMux with Linear Redriver
PI3DPX20021 — 3.3V 20Gbps DP2.1 2-to-1 Active Mux with Linear Redriver
PI3DPX8100 — 3.3V 8.1Gbps DP1.4 2-to-1 Active Mux with Linear Redriver
PI3DPX8112 — 3.3V 13.5Gbps DP2.1 1-to-2 Active DeMux with Linear Redriver
PI3DPX8121 — 3.3V 13.5Gbps DP2.1 2-to-1 Active Mux with Linear Redriver
PI3HDX1204C — 6Gbps 4-Channel HDMI2.0 Linear redriver with Low EQ option//Dual Mode DisplayPort Level-Shifter
PI3HDX1204D — 6Gbps 4-Channel HDMI 2.0 Linear ReDriver/Dual Mode DisplayPort Level-Shifter
PI3HDX12211 — 12Gbps 4-Channel HDMI2.1 linear redriver/Dual Mode DisplayPort Level-Shifter
PI3HDX12211A — 12Gbps 4-Channel HDMI2.1 Linear redriver with Low EQ option//Dual Mode DisplayPort Level-Shifter
PI3HDX12212 — 12Gbps 4-Channel HDMI2.1 1-to-2 Active DeMux with Linear ReDriver
PI3HDX12221 — 12Gbps 4-Channel HDMI2.1 2-to-1 Active Mux with Linear ReDriver
PI3HDX231 — 6Gbps 4-Channel HDMI2.0 3-to-1 Active Mux with Linear Redriver
PI4IOE5V6408 — Low-voltage translating 8-bit I2C-bus I/O Expander
PI4IOE5V6416A — 16-bit I2C General Purpose IO Expander with Interrupt & Reset
PI4IOE5V6524 — 24-bit I2C General Purpose IO Expander with Interrupt & Reset
PI4IOE5V9535 — 16-bits IO expander
PI4IOE5V9538 — 8-Bit I2C-Bus and SMBus Low Power I/O Port with Interrupt and Reset
PI6ULS5V9306 — Dual Bi-Directional I2C-bus and SMBus Voltage-Level Translator
PI6ULS5V9509 — Level Translating I2C-Bus/SMBus Repeater with Tiny Package
PI6ULS5V9617C — Level Translating Fast-Mode Plus I2C Bus/SMBus Repeater
PI4MSD5V9540B — 2-Channel I2C/SMBus Bus Multiplexer
PI4MSD5V9543A — 2-Channel I2C/SMBus Bus Switch
PI4MSD5V9543B — 2-Channel I2C/SMBus Bus Switch
PI4MSD5V9546A — 4-Channel I2C/SMBus Bus Switch with RESET
PI4MSD5V9547 — 8-Channel I2C/SMBus Bus Mux
PI4MSD5V9548A — 8-Channel I2C/SMBus Bus Switch with RESET
PI7C9X1170 — I2C/SPI to Single UART Bridge Controller
PI7C9X1172 — I2C/SPI to Dual UART Bridge Controller
PI7C9X760 — I2C/SPI to Single UART Bridge Controller
PI7C9X762 — I2C/SPI to Dual UART Bridge Controller
PI90LV01A — SOTiny Single LVDS Driver
PI90LV02A — SOTiny Single LVDS Receiver
PI90LVT386 — 16-Wide LVDS Receiver w/Integrated Termination
PI2MEQX2503 — 2.5Gbps 1.8V, 2 Lanes Data, 1 Lane Clock, MIPI ReDriver, CSI-2/DSI D-PHY
PI2MEQX2505 — 2.5Gbps 1.8V, 4 Lanes Data, 1 Lane Clock, MIPI ReDriver, CSI-2/DSI D-PHY
PI3WVR2646 — 1.5V to 3.6V, D-PHY (2.5Gbps) 4-Data Lane and C-PHY (2.5Gsps) 3-Data Lane, 2:1 MIPI 4-Data Lane Switch
PI7C9X795x: UART - Universal Asynchronous Receiver / Transmitter
PI7C9Xxxx:
Our PI7C9X2Gxxx and PI7C9X3Gxxx families of PCIe Packet Switches are built on a strong foundation in legacy PCI and PCI-X products and enable signal quality, system performance, flexibility, reliability, system timing, EMI, express cable, and more.
Features such as low-latency, low-power, and full compliance to PCIe Specification 3.0, 2.0, and 1.0 all enable high-speed serial point-to-point connections between multiple I/O devices and a root complex or microprocessor for optimized aggregation, fan-out, or peer-to-peer communication of end-point traffic to the host.
PI2EQX16924
— 16Gbps 2-Lanes/4-Channel ReDriver with Linear Equalization
PI3EQX16812 — PCIe 4.0, 1:2 DeMux Linear ReDriver, 16Gbps, 4 Channels, I2C/Pin strapping mode, -40C ~ 85C
PI3EQX16821 — PCIe 4.0, 2:1 Mux Linear ReDriver, 16Gbps, 4 Channels, I2C/Pin strapping mode, -40C ~ 85C
PI3EQX16904GL — 4 Channel PCIe 4.0 ReDriver with linear type
PI3EQX16908GL — 8 Channels,16Gbps, PCIe 4.0 ReDriver
PI3EQX32904 — 1.8 V, 32 Gbps, 4 Channel 2:1 Mux/De-Mux Switch
PI3EQX32908 — 32Gbps 3.3V, 8-Channel ReDriver with Linear Equalization
PI3EQX5801 — 3.3V or 1.5V, 5.0Gbps 1-lane PCIe 2.0 ReDriver with Equalization & Emphasis
PI3EQX8904 — 3.3V, 2.5/5/8Gbps 4 channel LINEAR PCIe ReDriver with Pin Strap and I2C control, flowthough pinout
PI3EQX8908A2 — 3.3V, 2.5/5/8Gbps 4 Port/8 channel LINEAR PCIe ReDriver with Pin Strap and I2C control, flowthough pinout
PI2DBS32212 — 1.8V, 32 Gbps 1-Lane (2 channel) 2:1 Mux/De-Mux Switch
PI2DBS32412 — 1.8V, 32Gbps, 4-Channel 2:1 Mux/De-Mux Switch
PI3DBS12212A — 12 Gbps,1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16212 — PCIe 4.0, 1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16213 — PCIe Gen 4 MUX
PI3DBS16222 — 3.3V 20Gbps 4 Channel 2x2 Exchange Switch
PI3DBS16412 — PCIe 4.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16413 — PCIe Gen 4 MUX
PI3DBS16415
— PCIe Gen 4 MUX
PI3PCIE3212 — PCIe 3.0, 1-lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3PCIE3242A — PCIe 3.0, 1-Lane (2-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch. 3.3V
PI3PCIE3415A — PCIe 3.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3PCIE3442A — PCIe 3.0, 2-Lane (4-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch.
PI7C9X440SL — PCIe-to-USB 2.0 Host Controller
PI7C9X442SL — PCI Express-to-USB 2.0 Swidge (PCIe Packet Switch + USB 2.0 Host Controller)
PI3EQX1204-C — 3.3V, 12.5Gbps 4 channel SAS3 LINEAR ReDriver with Pin Strap and I2C control, FlowThrough pinout
PI3EQX12902E — 8 Gbps 3.3V, PCIE3/SATA3 1 port/2 channel Low Power Linear Redriver, Interleave, Modern Standby Mode
PI3EQX12904E — 8 Gbps 3.3V, PCIE3/SATA3 2 port/4 channel Low Power Linear Redriver, Interleave, Modern Standby Mode
PI3EQX32904 — 1.8 V, 32 Gbps, 4 Channel 2:1 Mux/De-Mux Switch
PI3EQX32908 — 32Gbps 3.3V, 8-Channel ReDriver with Linear Equalization
PI3EQX6801A — 6.5Gbps 1-port SAS2/SATA ReDriver with Pin Strap Control
PI2DBS16212A — 1.8V, 20Gbps 2-Channel 2:1 Mux/De-Mux Switch
PI3DBS16212 — PCIe 4.0, 1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16213 — PCIe Gen 4 MUX
PI3DBS16215
— PCIe Gen 4 MUX
PI3DBS16412 — PCIe 4.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16413 — PCIe Gen 4 MUX
PI3PCIE3212 — PCIe 3.0, 1-lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI2EQX638 — 5Gbps, USB3.1 GEN-1, 2-port, Mux/DeMux ReDriver
PI3EQX1002E — 1 Ports USB 3.2 Gen 2 10Gbps ReDriver, Ultra small package type
PI3EQX1004E — 2 Ports USB 3.2 Gen 2 10Gbps ReDriver, Ultra small package type
PI3EQX10612 — 10Gbps, 2-Port, USB 3.2 Gen 2 Mux/Demux ReDriver
PI3EQX2024 — USB 3.2 Gen 2x2 ReDriver
PI3EQX7741AI — 3.3V, 5.0Gbps 1-port USB 3.2 Gen 1 ReDriver with Equalization & Emphasis
PI3DBS16212 — PCIe 4.0, 1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3USB302-A — 2:1 MUX/DeMux 3.3V USB 3.2 Gen 1 Switch
PI3USB32212 — USB 3.2 Gen 2, USB2.0 2 to 1 Differential Mux Signal Switch
PI3USB3102 — USB 3.2 Gen 1 and USB 2 .0 Combo Switch
PI5USB2546 — USB Charging Controller with Integrated Power Switch 1 Port for CDP and SDP Support
PI5USB2546A — USB Charging Controller with Integrated Power Switch Supporting 2.4A, 1 Port for CDP and SDP Support
AP43776 — DUAL-CHANNEL USB TYPE-C PD3.1/PPS/QC5 PROTOCOL DECODER
PI5USB30213A — Type-C Dual Role Port Controller with USB 3.2 Gen 1 5Gbps Mux
PI5USB31213A — Type-C Dual Role Port Controller with USB 3.2 Gen 2 10Gbps Mux
PI3USB30532 — USB 3.2 Gen1/DP1.2 Crossbar Switch for Type-C
PI3USB31532 — USB 3.2 Gen 2/Display Port 2.1 UHBR10 Crossbar Switch for Type-C
PI2DPT1021 — 1.8V 10Gbps DP-Alt Type-C Bidirectional ReTimer
PI2DPT821 — 1.8V 8.1Gbps DP-Alt Type-C Bidirectional ReTimer
PI2DPX1066 — 1.8V 10Gbps USB Type-C® DP-Alt Linear Redriver
PI2DPX2020 — 1.8V 20Gbps USB4/TBT4/DP2.1(UHBR20) DP-Alt Linear Redriver
PI3DPX1205A1 — 3.3V 10Gbps USB Type-C® DP-Alt 6:4 Linear ReDriver with built-in Aux/SBU Switch
PI3DPX1207C — 3.3V 10Gbps USB Type-C® DP-Alt Linear Redriver with AUX/SBU mux switch
PI3DPX1225 — 13.5Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Linear ReDriver with Built-In Aux/SBU Switch
AP22615 — 3.0A Adjustable Single Channel Power Distribution Switch With Output Ovp
AP22653 — Precision Adjustable Current-Limited Power Switches
AP22654 — Precision Adjustable Current-Limit Power Switches
AP22655 — Precision Adjustable Current-Limited Power Switches
AP22815 — 3.0A Single Channel Power Distribution Switch With Output Ovp
AP22816A — 1.0A/1.5A/2.0A Single Channel Power Distribution Load Switch
AP22816B — 1.0A/1.5A/2.0A Single Channel Power Distribution Load Switch
AP22817A — 1.0A/1.5A/2.0A Single Channel Power Distribution Load Switch
AP22817B — 1.0A/1.5A/2.0A Single Channel Power Distribution Load Switch
AP22818A — 1.0A/1.5A/2.0A Single Channel Power Distribution Load Switch
AP22818B — 1.0A/1.5A/2.0A Single Channel Power Distribution Load Switch
AP25810L — USB TYPE-C DFP CONTROLLER AND POWER SWITCH WITH LOAD DETECTION
LSF0204 — 4-Bit Bi-Directional Level Translator Open-Drain and Push-Pull Applications
LXS0102 — 2-Bit Bi-Directional Level Shifter with Automatic Sensing & Ultra Tiny Package
LXS0104 — 4-Bit Bidirectional Level Shifter with Automatic Sensing & Ultra Tiny Package
PI3EQX1204-C — 3.3V, 12.5Gbps 4 channel SAS3 LINEAR ReDriver with Pin Strap and I2C control, FlowThrough pinout
PI2DBS16212A — 1.8V, 20Gbps 2-Channel 2:1 Mux/De-Mux Switch
PI3DBS16212 — PCIe 4.0, 1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16213 — PCIe Gen 4 MUX
PI3DBS16215
— PCIe Gen 4 MUX
PI3DBS16412 — PCIe 4.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS16413 — PCIe Gen 4 MUX
AP61102 — 2.3V TO 5.5V INPUT, 1A LOW IQ SYNCHRONOUS BUCK CONVERTER with PG
AP61202 — 2.3V TO 5.5V INPUT, 2A LOW IQ SYNCHRONOUS BUCK CONVERTER
AP61302 — 2.4V TO 5.5V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER WITH POWER-GOOD
AP62200 — 4.2V TO 18V INPUT, 2A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM
AP62300 — 4.2V TO 18V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM
AP62400 — 4.2V to 18V Input, 4A Low IQ Synchronous Buck Converter
AP62500 — 4.5V TO 18V INPUT, 5A LOW IQ SYNCHRONOUS BUCK CONVERTER
AP62600 — 4.5V TO 18V INPUT, 6A FULL FEATURE SET SYNCHRONOUS BUCK CONVERTER
AP62800 — 4.5V TO 17V INPUT, 8A LOW IQ SYNCHRONOUS BUCK CONVERTER
AP7179D — 3A, Ultra Low Noise, High Accuracy, LDO Voltage Regulator
AP7353 — 250MA High PSRR Low Noise LDO with ENABLE
AP7361E — 1A Low Dropout Adjustable and Fixed-Mode Regulator with ENABLE
AP7361EA — 1A Low Dropout Adjustable and Fixed-Mode Regulator with ENABLE
AP7368 — 500mA/1A LOW NOISE RF LDO WITH ENABLE IN DFN1612-8