Our Passive Infrared (PIR) devices are designed specifically for use in automatic PIR control systems, such as lamp control. The devices can support a 2-wire configuration for triac applications, or a 3-wire configuration for relay applications. Our PIR lighting controller is a cost-effective solution with integrated precision for PIR analog signal conditioning circuits, oscillators, special zero cross detect circuits, and versatile output drives.
Not all obsolete parts will have a direct replacement. However, we recommended that you contact your regional sales office.
All Pericom's products that are not lead-free are composed of 85% Sn and 15% Pb. For lead-free products, they are composed of 100% matte Sn. Lead-free products are marked and ordered with the letter "E" suffix at the end of the part number.
FIT and MTBF data can be found at Pericom's Quality webpage.
Lead (Pb)-Free and Green information can be found on individual datasheets or Pb-Free & Green Page.