Package: V-QFN1924-12/SWP (ZTFA32)
Code
ZTFA
Name
V-QFN1924-12/SWP (ZTFA32)
POD Number
PD-2287
Pin Pitch (mm)
0.35
Length (mm)
2.1
Width (mm)
4.3
Height (mm)
0.55
Package File
ZTFA32.pdf
Products using this package
PI3EQX1064
PI3EQX2064