IDEAL DIODE CONTROLLER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DZDH0401DW is intended to drive a p-channel enhancement MOSFET configured as an ideal diode. The device operates as a differential amplifier and PMOS controller to minimize forward current losses when VIN > VOUT and provide high isolation when VIN < VOUT. The circuit compares the voltage between IN and OUT. If the differential is greater than ~34mV (typ.) VBIAS will fall and the PMOS will turn on, If the differential is less than ~70mV VBIAS will rise and the PMOS will turn
off, isolating IN from OUT.
Disconnect Timing Delay (td) typ (µs) | 200 |
---|---|
@ conditions | Rref = 100k; Rbias = 1M; Isupply = 3A; Vbat=14V |
Category | Ideal Diode Controller |
Compliance(Only Automotive supports PPAP) | Standard |
IBIAS max (mA) | -300 |
IDRAIN max (mA) | 300 |
IREF max (mA) | -300 |
ISOURCE max (mA) | 300 |
Vin (Max) (V) | 40 |
Vout (max) | 40 |
VSOURCE-DRAIN Typ Blocking (V) | 84 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2691 | 2024-08-16 | 2024-11-14 | Additional Wafer Sources and Transfer of Wafer Manufacturing Site for Select Discrete Products |