NRND = Not Recommended for New Design
Alternative Part: AL8862Q
AUTOMOTIVE GRADE HIGH ACCURACY 1A, 60V LED DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXLD1366Q is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device operates from an input supply between 6V and 60V and provides an externally adjustable output current of up to 1A.
The ZXLD1366Q uses a high-side output current sensing circuit which uses an external resistor to set the nominal average output current. The output current can be adjusted above, or below the set value, by applying an external control signal to the 'ADJ' pin.
Enhanced output current dimming resolution can be achieved by applying a PWM signal to the ‘ADJ’ pin.
Soft-start can be forced using an external capacitor from the ADJ pin to ground. Applying a voltage of 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state.
The ZXLD1366Q has been qualified to AEC-Q100 Grade 1 and is Automotive Grade supporting PPAPs.
AEC Qualified | Yes |
---|---|
AEC-Q100 Grade | 1 |
Compliance (Only Automotive Supports PPAP) | Automotive |
Dimming | Yes |
Dimming (Analog) | Yes |
Dimming (PWM) | Yes |
Efficiency (%) | 95 |
Efficiency (%) | 95 |
LED Current Accuracy (%) | 2.5 |
LED Current Accuracy (%) | 2.5 |
MaximumInput Voltage (V) | 60 |
Maximum LED Current (A) | 1 |
Maximum LED Current (A) | 1 |
Maximum Output Voltage (V) | 60 |
Maximum Output Voltage (V) | 60 |
MinimumInput Voltage (V) | 6 |
OperatingTemperatureRange (°C) | -40 to 125 |
Operating Temperature Range (°C) | -40 to 125 |
Preset LED Current (A) | N/A |
AEC Qualified | Yes |
Sense/Feedback Voltage (mV) | 200 |
Sense/Feedback Voltage (mV) | 200 |
Switching Frequency Maximum (kHz) | 500 |
Switching Frequency Maximum (kHz) | 500 |
Topologies (Boost) | No |
Topologies (Buck-Boost) | No |
Topologies (Buck) | Yes |
Topologies (Charge Pump) | No |
Topology | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2724 | 2025-03-05 | 2025-09-05 | Product End of Life (EOL) |