Dual 3-State Buffer, OE HIGH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The Advanced Ultra Low Power (AUP) CMOS logic family is designed for low power and extended battery life in portable applications. The 74AUP2G125 is a dual 3-State Buffer. Each buffer has an individual output enable pin while asserted HIGH will place the output in a high impedance state. The device is designed for operation over a power supply range of 0.8 V to 3.6 V. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.
Function | Buffer |
---|---|
Type | Buffers/Inverters/Transceivers |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 2 |
Family | AUP |
VCC Min (V) | 0.8 |
VCC Max (V) | 3.6 |
Input Type | Standard CMOS |
Output Type | 3-State |
Output Current (mA) | 4 |