Single Buffer, Open Drain
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC1G07 is a single buffer gate with an open drain output. The device is designed for operation with a power supply range of 1.65V to 5.5V. The input is tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down. The open-drain output can be connected to other open drain outputs to implement activelow wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
Function | Buffer |
---|---|
Type | Buffers/Inverters/Transceivers |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 1 |
Family | LVC |
VCC Min (V) | 1.65 |
VCC Max (V) | 5.5 |
Input Type | Standard CMOS |
Output Type | Open-Drain |
Output Current (mA) | 32 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |