Diodes Incorporated — Analog and discrete power solutions
SC59

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC59

SIP 3 Ammo Pack

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SIP-3 (Ammo)

SIP 3 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SIP-3 (Bulk)

SC59

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SC59

Back to Hall Effect Latches and Switches

AH1808

Micropower Omnipolar Hall Effect Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH1808 is a high sensitivity, micropower Omnipolar Hall Effect switch IC designed for portable and battery powered equipment such as cellular phones, PDA’s and portable PC’s to home appliance and industrial applications. Based on two sensitive Hall Effect plates and a chopper stabilized architecture the AH1808 provides a reliable solution over the whole operating range. To support portable and battery powered equipment the design has been optimized to operate over the supply range of 2.5V to 3.6V and consumes only 24uW with a supply of 3V. To minimize PCB space AH1808 packaged in samll low profilepackages. The single open drain output can switched on with either a North or South pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than operate point (Bop) the output is switched on (pul°C low). The output is turned off when B becomes lower than the release point (Brp). The output will remain off when there is no magnetic field. The AH1808 is available in a small low profile SOT553 and industry standard SC59 packages.

Application(s)

  • Cover switch in Netbook, Notebook, Tablets and PDAs
  • Cover switch in clam-shell and slide cellular phones
  • Camcorders
  • Contact-less switch in portable and battery powered to applications
  • Contact-less switch in home appliances and industrial applications

Specifications & Technical Documents

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
AEC Qualified No
Type Omnipolar
Outputs Single
Output Type Open Drain
Active Output State (B > Bop) Low
Inactive Output State (B < Brp) High-Z
Operating Voltage (V) 2.5 to 5.5
Average Supply Current (mA) 0.008
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) 20
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) 40
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) 60
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) 10
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) 30
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) 50
Operating Ambient Temperature (°C) -40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availablity

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site