Two Phase 5V/12V All-In-One BLDC Fan and Motor Driver with Output Zener Clamp and Reverse Supply Protection
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 2.5 to 15 V |
---|---|
SupplyCurrent (mA) | 3.5 mA |
Average OutputDrive Current (mA) | 500 mA |
Peak Output Current (mA) | 800 mA |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1.0 @ 12V Ω |
Typical Zener Breakdown Voltage (V) | 33 V |
Operating Point Bop Gauss (Min) | 5 |
Operating Point Bop Gauss (Typ) | 30 |
Operating Point Bop Gauss (Max) | 60 |
Release Point Brp Gauss (Min) | -60 |
Release Point Brp Gauss (Typ) | -30 |
Release Point Brp Gauss (Max) | -5 |
Lock Detect, Shut-Down and Auto Start | Yes |
Frequency Generator (FG) and Rotation Detect | - RD |
Operating Ambient Temperature (°C) | -40 to 105 °C |