High-Voltage High-Sensitivity Hall-Effect Omnipolar Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH3522/AH3524 is a high-voltage high-sensitivity Hall-effect Omnipolar switch IC designed for proximity, position and level sensing in consumer home appliances, office equipment, smart home to industrial applications. To support the wide range of the demanding applications, the design has been optimized to operate over the supply range of 3.0V to 28V. With chopper stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the AH3522/AH3524 provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a Zener clamp on the supply. The output has an over current limit and a Zener clamp.
The single open-drain output can be switched on with South or North pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP) the output is switched on (pulled low) and is held on until magnetic flux density B is lower than the release point (BRP).
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Key Feature | Resistant to Physical Stress |
Operating Voltage (V) | 3 to 28 |
Average Supply Current (mA) | 3 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 8 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 20 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 2 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 10 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 25 |
Output Current Capability (mA) | 30 |
Operating Ambient Temperature (°C) | -40 to 125 |