High Temperature High Sensitivity Hall Effect Latch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AH375 is an integrated Hall effect latched sensor designed for electronic commutation of brush-less DC motor applications. The device includes an on-chip Hall voltage generator for magnetic sensing, a comparator that amplifies the Hall voltage, and a Schmitt trigger to provide switching hysteresis for noise rejection, and open drain output. An internal band-gap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range. If a magnetic flux density larger than threshold Bop, DO is turned on (low). The output state is held until a magnetic flux density reversal falls below Brp causing DO to be turned off (high).
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 2 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 60 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 30 |
Operating Voltage (V) | 2.2 to 20 |
Output Current Capability (mA) | 25 |
Output Type | Single, Open Drain, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -60 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | -30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2587 | 2022-05-13 | 2022-11-13 | Device End of Life (EOL) |