Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH41 is an integrated Hall-effect latched sensor designed for electronic commutation of brushless DC motor applications. The device includes an on-chip Hall voltage generator for magnetic sensing, a comparator that amplifiers the Hall voltage, and a Schmitt to provide switching hysteresis for noise rejection and open-collector output. An internal bandgap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range. A north pole of sufficient strength will turn the output ON. In the absence of a magnetic field, the output is OFF.
Average Supply Current (µA) | 6 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
Operating Ambient Temperature (°C) | -40 to 150 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 70, 105 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 30, 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | - |
Operating Voltage (V) | 4 to 25 |
Output Current Capability (mA) | 50 |
Output Type | Single, Open Collector, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -30, -5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -70, -105 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | - |