Linear Hall-effect IC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH49E is a small, versatile linear Hall-effect device that is operated by the magnetic field from a permanent magnet or an electromagnet. The output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field. The integrated circuitry features low noise output, which makes it unnecessary to use external filtering. It also includes precision resistors to provide increased temperature stability and accuracy. The operating temperature range of these linear Hall sensors is -40°C to +85°C, appropriate for commercial, consumer and industrial applications.
· Miniature Construction
· Power Consumption of 3.5mA at VCC = 5V for Energy Efficiency
· Single Current Sourcing Output
· Linear Output for Circuit Design Flexibility
· Low Noise Output Virtually Eliminates the Need for Filtering
· A Stable and Accurate Output
· Temperature Range of -40°C to +85°C
· Responds to Either Positive or Negative Gauss
· Current Sensing
· Motor Control
· Position Sensing
· Magnetic Code Reading
· Ferrous Metal Detector
· Vibration Sensing
· Liquid Level Sensing
· Weight Sensing
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Output Type | Voltage Output |
Operating Voltage (V) | 3 to 6.5 V |
Average Supply Current (µA) | 3.5mA |
Typical Sensitivity (mV/Gauss) | 1.6 mV/Gauss |
Output Voltage Span (V) | 0.8 to (VCC - 0.8) V |
Linearity of Span | 0.70% |
Null Output Voltage | VCC/2 |
Magnetic Flux Density Range Gauss (Min) | ±650 |
Magnetic Flux Density Range Gauss (Typ) | ±1000 Typ |
Operating Ambient Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2695 | 2024-10-11 | 2025-01-10 | Additional Wafer Source (JKFAB), AT Site (JCET), BOM and POD |