Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH9247 is a high sensitivity Hall-effect switch with internal pullup resistor on the output, designed for battery-operation, handheld equipment.
A chopper stabilized amplifier improves stability of magnetic switch points. A sleep-awake logic controls the IC in sleep time or awake time. This function will reduce the average operating current of the IC. During the awake time, the output is changed with the magnetic flux density. During the sleep time, the output is latched in its previous state and the current consumption will reduce to some µA.
The output can be switched on with either north or south pole of sufficient strength. If the magnetic flux density perpendicular to the part marking surface is larger than operating point (BOP), the output will be turned on; if it is less than releasing point (BRP), the output will be turned off.
The AH9247 is available in TO92S (TYPE B), SC59 and DFN-2X2-3 packages which are optimized for most applications.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Pull-Up Resistor |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Operating Voltage (V) | 2.5 to 5.5 |
Average Supply Current (mA) | 0.008 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 20 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 5 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 20 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 32 |
Operating Ambient Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2695 | 2024-10-11 | 2025-01-10 | Additional Wafer Source (JKFAB), AT Site (JCET), BOM and POD |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |