NRND = Not Recommended for New Design
Single Phase Low Noise Smart Motor Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH9485 is a single chip solution for driving a single phase (coil) brushless DC motors. It integrates the motor driver and the high sensitivity Hall effect sensor to simplify the system circuit and PCB design for simpler solutions.
Rotor lock-detect, shutdown and auto-restart functions help to prevent the motor from over-heating when rotor is locked and restarts the motor after the lock is removed.
The AH9485 has built-in open drain tachometer frequency generator (FG) and rotation detection (RD) outputs to allow external interface to monitor motor rotation, speed or rotor locks conditions easily. The FG provides magnetic change frequency while the RD provides the rotor status.
The full bridge output stage uses “soft-switching” technique to minimize the audible switching noise (vibration and acoustic noise) and electromagnetic interference (EMI) providing a low noise solutions
Over-temperature shutdown provides thermal protection for the device. An external DC voltage or a PWM (pulse-width modulation) signals on the PWM pin can be used to control the motor speed.
The AH9485 is packaged in TSOT26F.
Average OutputDrive Current (mA) | 300 |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Lock Detect, Shut-Down and Auto Start | - |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Point Bop Gauss (Max) | 50 |
Operating Point Bop Gauss (Min) | - |
Operating Point Bop Gauss (Typ) | 25 |
Operating Voltage (V) | 2 to 6 |
Peak Output Current (mA) | 500 |
Release Point Brp Gauss (Max) | - |
Release Point Brp Gauss (Min) | -50 |
Release Point Brp Gauss (Typ) | -25 |
Soft-Switch | - |
Speed Control | - |
SupplyCurrent (mA) | 1.8 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |