Diodes Incorporated — Analog and discrete power solutions
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-7.png
Back to Inactve Datasheet Archive

AL1676 (NRND)

NRND = Not Recommended for New Design

UNIVERSAL HIGH POWER FACTOR BUCK LED DRIVER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL1676 is a universal AC input (85~277 VAC), high power factor (PF) and high efficiency Buck LED driver. The AL1676 topology provides accurate constant current (CC) with good line and load regulation, operating at boundary conduction mode (BCM) to ease in EMI/EMC qualification and testing to meet the latest regulatory laws.

Feature(s)

  • >90% Efficiency
  • Universal 85 to 277 VAC Input Range
  • Multiple Options for Internal MOSFET
  • Tight Output Current Tolerance: ±3%
  • Low Startup Current: 100µA
  • Low Operation Current: 170µA (5KHs Switching)
  • Single Winding Inductor
  • Internal Protections:
  • Undervoltage Lockout (UVLO)
  • Leading-Edge Blanking (LEB)
  • Cycle-by-cycle Overcurrent Protection (OCP)
  • Output Open/Short Protection (OVP/OSP)
  • Thermal Fold-back Protection (TFP)
  • Overtemperature Protection (OTP)
  • SO-7 Package

Application(s)

  • Retrofit LED Lamps
  • LED Tube
  • High Voltage DC-DC LED Driver
  • General Purpose Constant Current Source

Product Specifications

Product Parameters

Accuracy (%) 3
Dimming N/A
Efficiency (%) 90
Frequency (kHz) 200
LED Current (mA) 350
Maximum DC VDD (VDC) 15.5
Maximum Input AC Voltage (VAC) 265
Minimum Input AC Voltage (VAC) 85
SupplyCurrent (mA) 0.17
Temperature Range (°C) -40 to 105

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2567 2022-03-30 2022-09-30 Device End of Life (EOL)